i550 cabinet frequency inverter

The i550 cabinet frequency inverter is a compact control cabinet device with scalable functionality. It is versatile, reliable, and easy to use.

The requirements of the Ecodesign Directive, Standard EN IEC 61800-9-2, are met.

Application areas: Conveyor drives, traveling drives, winding drives, hoist drives, extruders, packaging machines, pumps, fans, ...

Highlights

  • Space saving design: 60 mm wide (up to 4 kW), 130 mm deep (up to 11 kW), with zero-clearance mounting

  • Innovative interaction (e.g. over WLAN) makes new record-breaking commissioning times and convenient diagnostics a reality

  • Optionally available with "Safe Torque Off (STO)" with SIL 3 (EN IEC 61508) and Performance Level e (EN ISO 13849-1)

  • For the greatest possible flexibility available as a complete device or in individual parts (Power Unit, Control Unit and Safety Unit)

Content: