Standard values

The following parameters can be used to set standard values for velocity, acceleration, and jerk.

  • The set standard values are used if the value "0" is applied to the input of an FB for the respective amount or the input has not been interconnected.
  • The set standard values are used for point-to-point motions in the robotics (MC_MoveDirect...) as well.
  • Application example: An identical jerk should always be used. In this case, it is not necessary to specify the jerk at all motion-activating FBs via the Jerk input. Instead, you can set and change the jerk globally in subindex 43 for the motion axis.
    • Special case: Standard jerk = 0 --> linear ramp

Default velocity (subindex 40)

Virtual axis 9400 HighLine i500 inverter i700 servo inverter i950 servo inverter Encoder

Standard velocity for positioning processes or MC_MoveDirect - motions

Setting range (min. value | unit | max. value)

Lenze setting

0

Unit/s

2147483647

0.0 Unit/s

Read access Write access Can only be changed in "Disabled" state No download

FLOAT_64

Default acceleration (subindex 41)

Virtual axis 9400 HighLine i500 inverter i700 servo inverter i950 servo inverter Encoder

Standard acceleration for positioning processes or MC_MoveDirect - motions

Setting range (min. value | unit | max. value)

Lenze setting

0

Unit/s²

2147483647

0.0 Unit/s²

Read access Write access Can only be changed in "Disabled" state No download

FLOAT_64

Default jerk (subindex 43)

Virtual axis 9400 HighLine i500 inverter i700 servo inverter i950 servo inverter Encoder

Standard jerk for positioning processes or MC_MoveDirect - motions

  • Special case: Standard jerk = 0 linear ramp

Setting range (min. value | unit | max. value)

Lenze setting

0

Unit/s³

2147483647

0.0 uit/s³

Read access Write access Can only be changed in "Disabled" state No download

FLOAT_64

If linear ramps are to be used for a movement (no active jerk limitation) and a value for the standard jerk is parameterised, the maximum value of 2147483647 Unit/s³ must be parameterised on the FB for the jerk.