Quick stop application / error stop

The "ErrorStop" axis state has the highest priority and is activated in the event of an error.

The axis is braked to a standstill with the profile parameters set here (provided that it is not already at standstill and the lower-level axis is free of errors). The profile parameters set here are also used to stop the axis when using FB L_MC1P_SetQuickStopAppl .

Special features of the stop function:

If this drive is the master of one or more other drives, another function such as HALT or ABORT should be used to stop the entire master system. Otherwise, position jumps may occur in the slave drives as a result of the control changeover.

QSP application deceleration (subindex 48)

Virtual axis 9400 HighLine i500 inverter i700 servo inverter i950 servo inverter Encoder

Deceleration for quick stop application/ErrorStop

Setting range (min. value | unit | max. value)

Lenze setting

1e-009

Unit/s²

2147483647

3600.0 unit/s²

Read access Write access Can only be changed in "Disabled" state No download

FLOAT_64

QSP application jerk (subindex 49)

Virtual axis 9400 HighLine i500 inverter i700 servo inverter i950 servo inverter Encoder

Jerk for quick stop application/ErrorStop

Setting range (min. value | unit | max. value)

Lenze setting

0

Unit/s³

2147483647

0.0 uit/s³

Read access Write access Can only be changed in "Disabled" state No download

FLOAT_64

Response to incorrect FB param. (subindex 102)

Virtual axis 9400 HighLine i500 inverter i700 servo inverter i950 servo inverter Encoder

This parameter serves to define the behaviour of a setpoint-generating FB in case of invalid input parameters.

Depending on the setting

  • the axis changes to the "ErrorStop" state if the active motion is aborted or
  • only outputs a warning if the active motion shall not be aborted.

Selection list (Lenze setting printed in bold)

Info

1

ErrorStop

Change to the "ErrorStop" state

Read access Write access Can only be changed in "Disabled" state No download

UNSIGNED_8