L_MC1P_Params

This enumeration of DINT data type serves to determine the parameter number of the parameter to be read.

Designator

Value

Info

AxisName

2

Instance name of the related axis

Devicetype

3

Display of the axis type

AxisState

4

PLCopen state of the axis

AxisStatusWord

5

Status word of the axis

ActiveErrorID

6

Active error

ActPosition

10

Current position

ActVelocity

11

Actual velocity (with regard to the output)

ActAcceleration

12

Actual acceleration (with regard to the output)

ActTorque

13

Actual torque (with regard to the output)

SetPosition

14

Setpoint position

SetVelocity

15

Setpoint speed

SetAcceleration

16

Setpoint acceleration

SetTorque

17

Setpoint torque

AxisMode

27

Axis mode

udiTotalMeasuringRange

28

Total resolution of the encoder

UseAsVirtual

29

Use as virtual axis

TraversingRange

30

Selected machine measuring system

Cyclelength

31

Cycle length

Feedconstant

32

Feed constant

RatioNumerator

33

Gearbox numerator

RatioDenominator

34

Gearbox factor denominator

OrientationInv

35

Mounting position inverted

InkPerRev

36

Increments per revolution

InertiaLoad

37

Load moment of inertia

InertiaMotor

38

Moment of inertia of motor

RefTorque

39

Reference torque

DefaultVelocity

40

Default velocity for positioning processes

DefaultAcceleration

41

Default acceleration for positioning processes

DefaultJerk

43

Default jerk for positioning processes

MaxVelocity

45

Maximum permissible velocity

MaxAcceleration

46

Maximum permissible acceleration

MaxJerk

47

Maximum permissible jerk

DecErrorStop

48

Deceleration for ErrorStop

JerkErrorStop

49

Jerk for ErrorStop

EnableSWLimit

50

Activating the software limit position

SWLimitPos

51

Positive software limit position

SWLimitNeg

52

Negative software limit position

BehaveOnSWLimit

53

Behaviour of SW-limit position monitoring

EnableFollowingError

54

Following error evaluation is active

MaxFollowingErrorWarning

55

Following error limit 1

MaxFollowingErrorError

56

Following error limit 2

ActFollowingError

57

Current following error

MaxFollowingError

58

Max. following error

FollowingErrorReaction

59

Response - following error

EncFilterCycles

65

Filter cycles - actual speed value

EncFilterCyclesPos

66

Filter cycles - actual position value

Homing_Mode

70

Homing: Mode

Homing_StopMode

71

Homing: Stop mode

Homing_TargetPosition

72

Homing : Target position

Homing_Velocity1

73

Homing : Velocity 1

Homing_Velocity2

74

Homing : Velocity 2

Homing_Acceleration1

75

Homing: Acceleration 1

Homing_Acceleration2

76

Homing: Acceleration 2

Homing_Jerk

77

Homing: Jerk

Homing_TorqueLimit

78

Homing: Torque limit

Homing_TorqueTime

79

Homing: Blocking time

Homing_TPConfig

80

Homing: TP configuration

Homing_RestoreHomePosition

81

Reconstruction of the reference information

Homing_RestoreTreshold

82

Reconstruction of the reference information

Homing_DriveHomeMode

83

Mode for "Drive-controlled homing"

Homing_DriveTPConfig

84

Homing: TP configuration

ControlModeDefault

90

Standard control mode

ActControlMode

91

Current control mode

EncoderName

92

Position controller: External position encoder

PosCtrlGain

93

Gain factor of position control

PosCtrlOutputLimitation

94

Position controller: Limitation

SetValueMonitoring

100

Monitoring of the setpoints for consistency

TimeLimitSwitchOn

101

Monitoring of runtime

ReaktOnMCFBError

102

Response in the event of an error of a motion-generating FB

EnableLogEntry

103

Enable the creation of logbook entries

Brake_Mode

110

Brake operating mode

Brake_ReleaseTime

111

Brake opening time

Brake_ActivationTime

112

Brake closing time

Brake_SourceStartValue

117

Start torque source

Brake_MStartValue

118

Start torque 2

Brake_BrakeRampTime

119

Acceleration time feedf. control

Brake_BrakeAccDepending

120

Reference to acceleration time

WindowTargetReached

130

Window - target position reached

WindowTargetReachedTime

131

Time - target position reached

ModPosTolerance

135

Tolerance window - clock feed