L_MC4P_LimitDynamicsAuxAxes
This FB serves to restrict the limitations of the auxiliary axes of an axes group in the path planning from the application.
- The limitations are considered for all MC_MoveLinear... , MC_MoveCircular... and MC_MoveDirect... travel commands that include an auxiliary axis motion and are instructed after a L_MC4P_LimitDynamicsAuxAxes instance has been activated.
- The limitations of the FB additionally access the limitations parameterisable in the axes and do not affect the parameters of the axes. If limitations are active both in the axes and via this FB, both values are limited to the minimum.
- The limitations do not affect single axis commands.
- The limitations are not considered in case of already instructed travel commands and auxiliary axis sequences that are still open.
- Single limitations can be switched off by setting the corresponding value to zero.
|
Note!
A simultaneous use of several FB instances is not recommended as only the instance last called is always effective. |
|
|
|
|
L_MC4P_LimitDynamicsAuxAxes |
|
|
|
|
|---|---|---|---|---|---|---|---|
|
AXES_GROUP_KIN |
- |
|
AxesGroup |
xValid |
|
- |
BOOL |
|
BOOL |
- |
|
xEnable |
xBusy |
|
- |
BOOL |
|
ARRAY [1..6] OF LREAL |
- |
|
alrMaxAxesVel |
xError |
|
- |
BOOL |
|
ARRAY [1..6] OF LREAL |
- |
|
alrMaxAxesAcc |
eErrorID |
|
- |
L_IE1P_Error |
|
ARRAY [1..6] OF LREAL |
- |
|
alrMaxAxesJerk |
|
|
|
|
|
|
|
|
|
|
|
|
|
Inputs
|
Name Data type |
Information/possible settings |
|
|---|---|---|
|
AxesGroup AXES_GROUP_KIN |
axes group reference |
|
|
xEnable BOOL |
TRUE |
Start execution of the function block.
|
|
TRUE æ FALSE |
Deactivate the limitations set via the FB again. |
|
|
alrMaxAxesVel ARRAY [1..6] OF L REAL |
Limitation of the axis velocity
|
|
|
alrMaxAxesAcc ARRAY [1..6] OF L REAL |
Limitation of the axis acceleration
|
|
|
alrMaxAxesJerk ARRAY [1..6] OF L REAL |
Limitation of the axis jerk
|
|
Outputs
|
Name Data type |
Value/meaning |
|
|---|---|---|
|
xValid BOOL |
TRUE |
Valid values are applied to the FB outputs. |
|
xBusy BOOL |
TRUE |
Processing is running. |
|
xError BOOL |
TRUE |
An error has occurred. For details see eErrorID . |
|
eErrorID |
If xError = TRUE: Error number for the error that has occurred.
|
|