Diagnosis

The parameters listed below are used to display axis group-internal process variables, current actual values and status messages, e.g. for diagnostic purposes.

Axis group index (index offset 0, subindex 1)

Selection list (display only; initialisation in bold)

104

1 from 4

204

2 from 4

304

3 from 4

404

4 from 4

Read access Write access Change only possible in "GroupDisabled" state No download

UNSIGNED_16

Name (index offset 0, subindex 2)

Display range (min. value | unit | max. value)

Initialisation

-

Read access Write access Change only possible in "GroupDisabled" state No download

VISIBLE_STRING

Kinematic type (index offset 0, subindex 3)

Kinematics display

Selection list (display only; initialisation in bold)

Info

0

NoKinematic

No kinematics

2

Delta3_3dof

Three-dimensional parallel kinematics

3

Portal_3dof

Spatial portal robot with three Cartesian degrees of freedom (X, Y, Z)

5

Scara_3dof

Horizontal articulated arm robot with three Cartesian degrees of freedom (X, Y, Z)

6

Scara_4dof

Horizontal articulated arm robot with four Cartesian degrees of freedom (X, Y, Z, C)

7

Delta2_2dof

Two-dimensional parallel kinematics

8

Beltkinematic_2dof

Two-dimensional belt kinematics

9

ArticulatedP_4dof

Spatial articulated robot with force-guided horizontal end effector alignment

12

LinearDelta3_3dof

Three-dimensional parallel kinematics

13

Delta3_5dof

Three-dimensional parallel kinematics with two additional rotation axes

14

Portal_4dof

Spatial portal robot with four Cartesian degrees of freedom (X, Y, Z, C)

15

Generic_4dof

16

LinearDelta3_4dof

Three-dimensional parallel kinematics with additional rotation axis

17

Delta3_4dof

Three-dimensional parallel kinematics with additional rotation axis

22

PortalAC_5dof

Spatial portal robot with fiveCartesian degrees of freedom (X, Y, Z, A, C)

24

ArticulatedPLinA1_4dof

Spatial articulated robot with forcibly guided horizontal end effector orientation and linear axis A1

25

Portal_2dof

Planar portal robot with two Cartesian degrees of freedom (X, Z)

Read access Write access Change only possible in "GroupDisabled" state No download

UNSIGNED_16

PLCopen status (index offset 0, subindex 4)

PLCopen status of the axis group

Selection list (display only; initialisation in bold)

Info

1

GroupErrorStop

Axis group states (state diagram)

2

GroupDisabled

3

GroupStandby

4

GroupStopping

5

GroupMoving

6

GroupHoming

Read access Write access Change only possible in "GroupDisabled" state No download

UNSIGNED_16

Status word (index offset 0, subindex 5)

Bit 0: AllAxesUsedAsVirtual

All axis are used in 'virtual' operating mode

Bit 1:AllAxesReady

All axis are ready for release

Bit 2:AllAxesEnabled

All axis are released

Bit 3:AnyAxesWarning

At least one axis reports a warning

Bit 4:AnyAxesError

At least one axis reports an error

Bit 5:GroupHomed

The axis group is referenced

Bit 6:AllSWLimitsEnabled

Workspace monitoring via SW limit switches on all axes is active.

Bit 7:AnySWLimit

At least one axis reports an SW limit switch error

Bit 9:AnyHWLimit

At least one axis reports a HW limit switch error

Bit 12:GroupEnabled

The axis group is released

Bit 13:GroupError

The axis group is in error state

Bit 14:GroupWarning

The axis group reports a warning

Display range (min. value | unit | max. value)

Initialisation

0

65535

0

Read access Write access Change only possible in "GroupDisabled" state No download

UNSIGNED_16

Error number (index offset 0, subindex 6)

Active error

Display range (min. value | unit | max. value)

Initialisation

0

65535

0

Read access Write access Change only possible in "GroupDisabled" state No download

UNSIGNED_16

Error due to (source) (index offset 0, subindex 7)

Display range (min. value | unit | max. value)

Initialisation

-

Read access Write access Change only possible in "GroupDisabled" state No download

VISIBLE_STRING

Target velocity of the track (index offset 0, subindex 15)

Path set velocity

Display range (min. value | unit | max. value)

Initialisation

mm/s

0 mm/s

Read access Write access Change only possible in "GroupDisabled" state No download

FLOAT_64

Target acceleration of the track (index offset 0, subindex 16)

Path set acceleration

Display range (min. value | unit | max. value)

Initialisation

mm/s²

0 mm/s²

Read access Write access Change only possible in "GroupDisabled" state No download

FLOAT_64

Create logbook entries (index offset 0, subindex 103)

Selection list (Lenze setting in bold)

0

Not active

1

active

Read access Write access Change only possible in "GroupDisabled" state No download

UNSIGNED_8