Limits (maximum values)

Kart. Axis limits taken into account. (index offset 0, subindex 40)

Selection list (Lenze setting in bold)

0

Not active

1

active

Read access Write access Change only possible in "GroupDisabled" state No download

UNSIGNED_8

Maximum path Velocity (index offset 0, subindex 45)

Setting range (min. value | unit | max. value)

Lenze setting

0

mm/s

2147483647

0 mm/s

Read access Write access Change only possible in "GroupDisabled" state No download

FLOAT_64

Maximum path acceleration (index offset 0, subindex 46)

Setting range (min. value | unit | max. value)

Lenze setting

0

mm/s²

2147483647

0 mm/s²

Read access Write access Change only possible in "GroupDisabled" state No download

FLOAT_64

Maximum path pressure (index offset 0, subindex 47)

Setting range (min. value | unit | max. value)

Lenze setting

0

mm/s³

2147483647

0 mm/s³

Read access Write access Change only possible in "GroupDisabled" state No download

FLOAT_64