Tools

Information on using tools can be found in the " Tool management basics " chapter.

Active tool (index offset 1, subindex 150)

Selection list (Lenze setting in bold)

0

NoTool

1

Tool1

2

Tool2

3

Tool3

4

Tool4

Read access Write access Change only possible in "GroupDisabled" state No download

UNSIGNED_16

Tool 1: Tool type (index offset 1, subindex 151)

Selection list (Lenze setting in bold)

0

Cartesian

Read access Write access Change only possible in "GroupDisabled" state No download

UNSIGNED_16

Tool 1: Offset X (index offset 1, subindex 152)

Setting range (min. value | unit | max. value)

Lenze setting

mm

0 mm

Read access Write access Change only possible in "GroupDisabled" state No download

FLOAT_64

Tool 1: Shift Y (index offset 1, subindex 153)

Setting range (min. value | unit | max. value)

Lenze setting

mm

0 mm

Read access Write access Change only possible in "GroupDisabled" state No download

FLOAT_64

Tool 1: Shift Z (index offset 1, subindex 154)

Setting range (min. value | unit | max. value)

Lenze setting

mm

0 mm

Read access Write access Change only possible in "GroupDisabled" state No download

FLOAT_64

Tool 1: Orientation A (index offset 1, sub-index 155)

Setting range (min. value | unit | max. value)

Lenze setting

deg

0 deg

Read access Write access Change only possible in "GroupDisabled" state No download

FLOAT_64

Tool 1: Orientation B (index offset 1, subindex 156)

Setting range (min. value | unit | max. value)

Lenze setting

deg

0 deg

Read access Write access Change only possible in "GroupDisabled" state No download

FLOAT_64

Tool 1: Orientation C (index offset 1, subindex 157)

Setting range (min. value | unit | max. value)

Lenze setting

deg

0 deg

Read access Write access Change only possible in "GroupDisabled" state No download

FLOAT_64

Tool 1: Switch-on time (index offset 1, subindex 158)

This parameter is used in the L_TX2P_PickAndPlace technology module for gripper control.

Setting range (min. value | unit | max. value)

Lenze setting

-10.0

s

10.0

0.0 s

Read access Write access Change only possible in "GroupDisabled" state No download

UNSIGNED_16

Tool 1: Switch-off time (index offset 1, subindex 159)

This parameter is used in the L_TX2P_PickAndPlace technology module for gripper control.

Setting range (min. value | unit | max. value)

Lenze setting

-10.0

s

10.0

0.0 s

Read access Write access Change only possible in "GroupDisabled" state No download

UNSIGNED_16

Tool 2: Tool type (index offset 1, subindex 171)

Selection list (Lenze setting in bold)

0

Cartesian

Read access Write access Change only possible in "GroupDisabled" state No download

UNSIGNED_16

Tool 2: Offset X (index offset 1, subindex 172)

Setting range (min. value | unit | max. value)

Lenze setting

mm

0 mm

Read access Write access Change only possible in "GroupDisabled" state No download

FLOAT_64

Tool 2: Shift Y (index offset 1, subindex 173)

Setting range (min. value | unit | max. value)

Lenze setting

mm

0 mm

Read access Write access Change only possible in "GroupDisabled" state No download

FLOAT_64

Tool 2: Shift Z (index offset 1, subindex 174)

Setting range (min. value | unit | max. value)

Lenze setting

mm

0 mm

Read access Write access Change only possible in "GroupDisabled" state No download

FLOAT_64

Tool 2: Orientation A (index offset 1, subindex 175)

Setting range (min. value | unit | max. value)

Lenze setting

deg

0 deg

Read access Write access Change only possible in "GroupDisabled" state No download

FLOAT_64

Tool 2: Orientation B (index offset 1, sub-index 176)

Setting range (min. value | unit | max. value)

Lenze setting

deg

0 deg

Read access Write access Change only possible in "GroupDisabled" state No download

FLOAT_64

Tool 2: Orientation C (index offset 1, subindex 177)

Setting range (min. value | unit | max. value)

Lenze setting

deg

0 deg

Read access Write access Change only possible in "GroupDisabled" state No download

FLOAT_64

Tool 2: Switch-on time (index offset 1, subindex 178)

This parameter is used in the L_TX2P_PickAndPlace technology module for gripper control.

Setting range (min. value | unit | max. value)

Lenze setting

-10.0

s

10.0

0.0 s

Read access Write access Change only possible in "GroupDisabled" state No download

UNSIGNED_16

Tool 2: Switch-off time (index offset 1, subindex 179)

This parameter is used in the L_TX2P_PickAndPlace technology module for gripper control.

Setting range (min. value | unit | max. value)

Lenze setting

-10.0

s

10.0

0.0 s

Read access Write access Change only possible in "GroupDisabled" state No download

UNSIGNED_16

Tool 3: Tool type (index offset 1, subindex 191)

Selection list (Lenze setting in bold)

0

Cartesian

Read access Write access Change only possible in "GroupDisabled" state No download

UNSIGNED_16

Tool 3: Shift X (index offset 1, subindex 192)

Setting range (min. value | unit | max. value)

Lenze setting

mm

0 mm

Read access Write access Change only possible in "GroupDisabled" state No download

FLOAT_64

Tool 3: Shift Y (index offset 1, subindex 193)

Setting range (min. value | unit | max. value)

Lenze setting

mm

0 mm

Read access Write access Change only possible in "GroupDisabled" state No download

FLOAT_64

Tool 3: Shift Z (index offset 1, subindex 194)

Setting range (min. value | unit | max. value)

Lenze setting

mm

0 mm

Read access Write access Change only possible in "GroupDisabled" state No download

FLOAT_64

Tool 3: Orientation A (index offset 1, sub-index 195)

Setting range (min. value | unit | max. value)

Lenze setting

deg

0 deg

Read access Write access Change only possible in "GroupDisabled" state No download

FLOAT_64

Tool 3: Orientation B (index offset 1, sub-index 196)

Setting range (min. value | unit | max. value)

Lenze setting

deg

0 deg

Read access Write access Change only possible in "GroupDisabled" state No download

FLOAT_64

Tool 3: Orientation C (index offset 1, subindex 197)

Setting range (min. value | unit | max. value)

Lenze setting

deg

0 deg

Read access Write access Change only possible in "GroupDisabled" state No download

FLOAT_64

Tool 3: Switch-on time (index offset 1, subindex 198)

This parameter is used in the L_TX2P_PickAndPlace technology module for gripper control.

Setting range (min. value | unit | max. value)

Lenze setting

-10.0

s

10.0

0.0 s

Read access Write access Change only possible in "GroupDisabled" state No download

UNSIGNED_16

Tool 3: Switch-off time (index offset 1, subindex 199)

This parameter is used in the L_TX2P_PickAndPlace technology module for gripper control.

Setting range (min. value | unit | max. value)

Lenze setting

-10.0

s

10.0

0.0 s

Read access Write access Change only possible in "GroupDisabled" state No download

UNSIGNED_16

Tool 4: Tool type (index offset 1, subindex 211)

Selection list (Lenze setting in bold)

0

Cartesian

Read access Write access Change only possible in "GroupDisabled" state No download

UNSIGNED_16

Tool 4: Offset X (index offset 1, subindex 212)

Setting range (min. value | unit | max. value)

Lenze setting

mm

0 mm

Read access Write access Change only possible in "GroupDisabled" state No download

FLOAT_64

Tool 4: Shift Y (index offset 1, subindex 213)

Setting range (min. value | unit | max. value)

Lenze setting

mm

0 mm

Read access Write access Change only possible in "GroupDisabled" state No download

FLOAT_64

Tool 4: Shift Z (index offset 1, subindex 214)

Setting range (min. value | unit | max. value)

Lenze setting

mm

0 mm

Read access Write access Change only possible in "GroupDisabled" state No download

FLOAT_64

Tool 4: Orientation A (index offset 1, subindex 215)

Setting range (min. value | unit | max. value)

Lenze setting

deg

0 deg

Read access Write access Change only possible in "GroupDisabled" state No download

FLOAT_64

Tool 4: Orientation B (index offset 1, subindex 216)

Setting range (min. value | unit | max. value)

Lenze setting

deg

0 deg

Read access Write access Change only possible in "GroupDisabled" state No download

FLOAT_64

Tool 4: Orientation C (index offset 1, subindex 217)

Setting range (min. value | unit | max. value)

Lenze setting

deg

0 deg

Read access Write access Change only possible in "GroupDisabled" state No download

FLOAT_64

Tool 4: Switch-on time (index offset 1, subindex 218)

This parameter is used in the L_TX2P_PickAndPlace technology module for gripper control.

Setting range (min. value | unit | max. value)

Lenze setting

-10.0

s

10.0

0.0 s

Read access Write access Change only possible in "GroupDisabled" state No download

UNSIGNED_16

Tool 4: Switch-off time (index offset 1, subindex 219)

This parameter is used in the L_TX2P_PickAndPlace technology module for gripper control.

Setting range (min. value | unit | max. value)

Lenze setting

-10.0

s

10.0

0.0 s

Read access Write access Change only possible in "GroupDisabled" state No download

UNSIGNED_16