Structure of the script file

[COMMUNICATION]

Baudrate=500          ; setting is optional

 

[COMMON]

NumberOfDevices=5

ShowProcessing=1      ; 1 = displays progress window

ExitAfterDownload=0   ; 0 = Application loader will 

                            be closed after download

 

[DEVICE001]

NodeAddress=Lenze EASY TCP/IP

IP=172_31_201_79

ApplicationFileSet="D:\Data\9400.lfl"

StartAfterDownload=1  ; 1 = PLC program will start after download

 

[DEVICE002]

NodeAddress=Lenze OPC Systembus Server.1

SDO=0;

ApplicationFileSet="D:\Data\8400.lfl"

StartAfterDownload=1

 

[DEVICE003]

NodeAddress=Lenze OPC Diagnostics Server.00001962

ParameterSetFile="D:\Data\8400 TopLine C_00001962_8400 TopLine C~1.gdc"

StartAfterDownload=1

 

[DEVICE004]

NodeAddress=ADS Ethercat.1003

IP=172_20_102_56

NetId=172_31_203_220_2_1

AuthenticateUser=TestAdmin

AuthenticatePassword=TestAdmin 

ApplicationFileSet="C:\Test\ECATGeraet84.lfl"

 

[DEVICE005]

NodeAddress=EASY OPC UA

IP=172_31_207_130

ApplicationFileSet="C:\Test\c750Application.lda"

StartAfterDownload=1

Beispiel: Skriptdatei zum Ansteuern von fünf Zielsystemen