Status information
The return value "0" of the batch call indicates a successful call.
A different return value signals the error case, the meaning and possible remedy of which can be found in the following table:
|
Return value |
Meaning |
Remedy |
|---|---|---|
|
-1 |
General / hardware-related communication error |
Check connection, check COM port, switches the relay. |
|
-2 |
EASY Advanced licence or higher required. |
- |
|
-10 |
Target system does not fit |
Check the compatibility of the control card (dSMC, Vecon). |
|
-11 |
Cancellation by user |
No error |
|
-14 |
Error when sending the preloader |
Consultation with Lenze required. |
|
-15 |
Error when sending the exloader |
Consultation with Lenze required. |
|
-17 |
Error when deleting the flash module |
Check the set timeout time, otherwise contact Lenze. |
|
-18 |
Error reading the block ID |
Consultation with Lenze required. |
|
-19 |
ID of the block is not correct |
Consultation with Lenze required. |
|
-20 |
Error when opening the lfw file for writing the download info |
Remove the write protection from the lfw file. |
|
-21 |
Error when opening the firmware file for reading |
Consultation with Lenze required. |
|
-22 |
Error when sending the low byte of the block size |
Consultation with Lenze required. |
|
-23 |
Error when sending the high byte of the block size |
Consultation with Lenze required. |
|
-24 |
Error during baud rate change |
Consultation with Lenze required. |
|
-25 |
Error when checking the data size |
Consultation with Lenze required. |
|
-26 |
Error when reading the configuration file (*.cfg) |
Install EASY Starter (Firmware Loader) again. |
|
-27 |
Error when reading the baud rate index |
Consultation with Lenze required. |
|
-28 |
Error when sending the baud rate index |
Consultation with Lenze required. |
|
-30 |
Error when reading / receiving the confirmation |
Check the set timeout time, otherwise contact Lenze. |
|
-31 |
Error when sending the confirmation of the new baud rate |
Consultation with Lenze required. |
|
-32 |
Error when reading / receiving the confirmation of the new baud rate |
Consultation with Lenze required. |
|
-33 |
No number of data blocks transferred |
Consultation with Lenze required. |
|
-34 |
Error when reading the low byte of the current |
Check the set timeout time, otherwise contact Lenze. |
|
-35 |
Error reading the high byte of the current block |
Check the set timeout time, otherwise contact Lenze. |
|
-36 |
Maximum number of repetitions reached |
Consultation with Lenze required. |
|
-37 |
Error when opening the file for reading (Pre-/Exloader, otherwise error: -10) |
Consultation with Lenze required. |
|
-38 |
Firmware does not match the target system |
Check whether the firmware is suitable for the device. (control card version) |
|
-39 |
Error when sending |
Repeat the download. If the error persists, please contact Lenze. |
|
-40 |
Firmware does not match the target system |
Check whether the firmware is suitable for the device. (Flash manufacturer ID) |
|
-41 |
Error when sending |
Repeat the download. If the error persists, please contact Lenze. |
|
-42 |
Firmware does not match the target system |
Check whether the firmware is suitable for the device. (Flash device ID) |
|
-43 |
Error when sending |
Repeat the download. If the error persists, please contact Lenze. |
|
-44 |
Error when inserting the download information parameters |
Repeat the download. If the error persists, please contact Lenze. |
|
-49 |
Timeouts of the FTDI driver could not be set |
Install EASY Starter (Firmware Loader) again. |
|
-50 |
Device could not be set to download mode |
Check whether the appliance is ready for operation. After switching on the mains, the appliance needs some time to be ready for operation. Wait for this time. Check the flashing pattern of the device. Switch the device to the mains and repeat the download. |
|
-51 |
Error when terminating parameter communication (DDCMP) |
In the event of subsequent errors, switch the device off at the mains. Restart the EASY Starter (firmware loader) and repeat the download. |
|
-52 |
Internal error in the sequence of stored parameter accesses |
Install EASY Starter (Firmware Loader) again. |
|
-53 |
Error in the result of a parameter write request |
Repeat the download. Check whether communication with the keypad or L-force Engineer is possible. |
|
-54 |
Error during a parameter write request |
Repeat the download. Check whether communication with the keypad or L-force Engineer is possible. |
|
-55 |
Error in the result of a parameter read request |
Repeat the download. Check whether communication with the keypad or L-force Engineer is possible. |
|
-56 |
Error during a parameter read request |
Repeat the download. Check whether communication with the keypad or L-force Engineer is possible. |
|
-57 |
Sll-Dll could not be loaded |
Check whether the "SllDll.dll" file is present in the installation directory of the EASY Starter (Firmware Loader). If not, reinstall the EASY Starter (Firmware Loader). |
|
-58 |
Firmware does not match the target system |
Check whether the firmware is suitable for the device. 9400: Revision 1.2 8400: HW interface ID |
|
-59 |
Error when deleting the internal flash |
Repeat the download, otherwise contact Lenze. |
|
-60 |
Error when deleting the external flash |
Repeat the download, otherwise contact Lenze. |
|
-61 |
No firmware selected within the lfw file. |
Select the desired firmware file. |
|
-62 |
Dll (DDCMP-Dll) not loaded |
Check whether the "DDCMP_DLL.DLL" file is present in the SYSTEM directory. If not, reinstall the EASY Starter (Firmware Loader). |
|
-63 |
Dll (FTDI-Dll) not loaded |
Check whether the "FTD2XX.DLL" file is present in the SYSTEM directory. If not, reinstall the EASY Starter (Firmware Loader). |
|
-64 |
No DDCMP connection possible or DDCMB cannot be set to "running mode". |
Switch the device off at the mains. Repeat the download. |
|
-65 |
DDCMP Install-Open fails |
Consultation with Lenze required. |
|
-66 |
FTDI timeout |
Install the latest version of the EASY Starter (firmware loader). |
|
-67 |
Read error when executing a boot protocol command |
9400: Power cycle the device and repeat the download. Install the latest version of the EASY Starter (firmware loader). 8400: Consultation with Lenze required |
|
-68 |
Write error when executing a boot protocol command |
9400: Power cycle the device and repeat the download. Install the latest version of the EASY Starter (firmware loader). 8400: Consultation with Lenze required |
|
-69 |
Error when deleting the flash |
Install the latest version of the EASY Starter (firmware loader). |
|
-70 |
Error when deleting the boot sector |
Install the latest version of the EASY Starter (firmware loader). |
|
-71 |
Error when loading into RAM |
Install the latest version of the EASY Starter (firmware loader). |
|
-72 |
Error when loading into RAM |
Install the latest version of the EASY Starter (firmware loader). |
|
-73 |
Sll version incorrect |
Install the latest version of the EASY Starter (firmware loader). |
|
-74 |
Sll version incorrect |
Install the latest version of the EASY Starter (firmware loader). |
|
-75 |
Internal error when finishing the download |
8400: Repeat the download. Consultation with Lenze required. |
|
-76 |
Internal error during deletion |
8400: Repeat the download. Consultation with Lenze required. |
|
-77 |
Internal error during deletion |
8400: Repeat the download. Consultation with Lenze required. |
|
-78 |
Internal error during binary download |
Install the latest version of the EASY Starter (firmware loader). |
|
-79 |
Checksum error |
Install the latest version of the EASY Starter (firmware loader). |
|
-80 |
Checksum error |
Install the latest version of the EASY Starter (firmware loader). |
|
-81 |
Checksum error |
Install the latest version of the EASY Starter (firmware loader). |
|
-82 |
Errors when programming the flash modules |
Flash memory defective. Device replacement required. Install the latest version of the EASY Starter (firmware loader). |
|
-83 |
Error when programming the Flash |
Install the latest version of the EASY Starter (firmware loader). |
|
-84 |
Error when programming the Flash |
Install the latest version of the EASY Starter (firmware loader). |
|
-85 |
Error when opening the lfw file |
Start the EASY Starter (firmware loader) again. Especially if a firmware was previously deleted from the tree. Repeat the download. |
|
-86 |
An error has been detected when checking the firmware file size against the maximum values in the configuration file |
Check whether the firmware file is displayed as "unknown" in the tree. Carry out the firmware update (setup) of the desired firmware. 8400: Consultation with Lenze required. |
|
-87 |
Error during restart in Flash |
8400: Consultation with Lenze required. |
|
-88 |
Error during restart in Flash |
8400: Consultation with Lenze required. |
|
-89 |
Error when setting the settings for the FTDI driver |
8400: Repeat the download. Consultation with Lenze required. |
|
-90 |
Error when setting the settings for the FTDI driver |
8400: Repeat the download. Consultation with Lenze required. |
|
-91 |
Copy operation failed |
Install the latest version of the EASY Starter (firmware loader). |
|
-92 |
Error when starting the HBR |
Install the latest version of the EASY Starter (firmware loader). |
|
-93 |
Error when setting the version of the Sll |
Install the latest version of the EASY Starter (firmware loader). |
|
-94 |
Error when determining the version of the Sll |
Install the latest version of the EASY Starter (firmware loader). |
|
-95 |
Internal error when the second level loader responds |
Check whether the firmware file is displayed as "unknown" in the tree. Carry out the firmware update (setup) of the desired firmware. Install the latest EASY Starter (Firmware Loader) version |
|
-96 |
Error when updating the Sll |
Install the latest version of the EASY Starter (firmware loader). |
|
-97 |
Initialisation error with the diagnostic adapter |
Reconnect the diagnostic adapter to the USB interface. Check whether the diagnostic adapter can be addressed via the Diagnostics Interface Configuration Tool. |
|
-98 |
Not enough memory available on the computer |
Check the PC. |
|
-99 |
No diagnostic adapter connected |
Connect the diagnostic adapter to the USB interface of the PC. Check whether the diagnostic adapter can be addressed via the Diagnostics Interface Configuration Tool. |
|
-100 |
Error when establishing a connection to the diagnostic adapter |
Check whether the diagnostic adapter can be addressed via the Diagnostics Interface Configuration Tool. Check the hardware connection. |
|
-101 |
Diagnostic adapter not supplied with power by the device |
Check whether the device is switched on. Check the connection between the diagnostic adapter and the device. |
|
-102 |
USB adapter is not a diagnostic adapter |
A USB adapter has been recognised that uses the same driver as the diagnostic adapter. The download cannot be carried out with this adapter. |
|
-103 |
USB adapter is not a diagnostic adapter |
The manufacturer ID and serial number could not be read. The EEPROM could not be read. |
|
-104 |
Connection cannot be established with second 8400 CU controller |
Repeat the download. Switch the device off at the mains. Check the flashing pattern on the device. Consultation with Lenze required. |
|
-105 |
Loading to the second 8400 CU controller is not possible. According to the configuration, the component is not available. |
Check whether the selected firmware matches the connected target system. |
|
-106 |
The 8400 BU and 8400 CU could not be 'married' after the download. |
This error can only occur when updating the 8400 StateLine 1.x firmware to version 2.x. Try to install version 1.x of the firmware and repeat the download of version 2.x. If the error occurs again, please contact Lenze. |
|
-107 |
The retain memory could not be deleted. |
This error can only occur when updating the 8400 StateLine 1.x firmware to version 2.x. Try to install version 1.x of the firmware and repeat the download of version 2.x. If the error occurs again, please contact Lenze. |
|
-108 |
Error when reading out information using the boot protocol |
Repeat the download. Consultation with Lenze required. |
|
-109 |
Connection cannot be established with 8400 CU |
Repeat the download. Carry out a mains switch of the device. Consultation with Lenze required. |
|
-110 |
Connection cannot be established with 8400 BU |
Check the power supply to the device. Mains voltage is required. |
|
-111 |
Connection cannot be established with the 8400 communication module |
Repeat the download. Switch the device off at the mains. Check the flashing pattern on the device. Consultation with Lenze required. |
|
-112 |
It is not possible to load the 8400 communication module. According to the configuration, the component is not available. |
Check whether the selected firmware matches the connected target system. |
|
-113 |
Error in the internal addressing of the 8400 communication module |
Consultation with Lenze required. |
|
-114 |
The bootloader is outdated. |
The bootloader must be updated. Please contact Lenze. |
|
-115 |
Negative confirmation received from the device |
- |
|
-116 |
Connection to the 'option unit' cannot be established |
- |
|
-119 |
Firmware does not match the target system |
Check whether the firmware is suitable for the device. The identification information does not match. |
|
-124 |
The bootloader does not match the firmware |
Consultation with Lenze required. |
|
-125 |
The device has rejected a command |
Repeat the download. |
|
-173 |
Return value from Sll-Dll: ConnectAborted |
Cancellation by user |
|
-174 |
Return value from Sll-Dll: FileSaveError |
Consultation with Lenze required. |
|
-175 |
Return value from Sll-Dll: DfReadError |
Consultation with Lenze required. |
|
-176 |
Return value from Sll-Dll: CapacityExceeded |
Consultation with Lenze required. |
|
-177 |
Return value from Sll-Dll: DfNotPresent |
Consultation with Lenze required. |
|
-178 |
Return value from Sll-Dll: StartInRamError |
Repeat the download. |
|
-179 |
Return value from Sll-Dll: BfUnkownError |
Consultation with Lenze required. |
|
-180 |
Return value from Sll-Dll: BfValueOutOfRange |
Consultation with Lenze required. |
|
-181 |
Return value from Sll-Dll: BfRegUnknown |
Consultation with Lenze required. |
|
-182 |
Return value from Sll-Dll: BfNameInvalid |
Consultation with Lenze required. |
|
-183 |
Return value from Sll-Dll: BfUnknown |
Consultation with Lenze required. |
|
-184 |
Return value from Sll-Dll: BfSymbolFileNotFound |
Consultation with Lenze required. |
|
-185 |
Return value from Sll-Dll: DevNotReadyToConnect |
Restart the device. Start EASY Starter (Firmware Loader) again. Repeat the download. |
|
-186 |
Return value from Sll-Dll: DevIsPowerOff |
Check the device. Switch the device to the mains and check its flashing pattern. Repeat the download. |
|
-187 |
Return value from Sll-Dll: DevNameNoLongerAvailable |
Consultation with Lenze required. |
|
-188 |
Return value from Sll-Dll: DevNameMissing |
Consultation with Lenze required. |
|
-189 |
Return value from Sll-Dll: IdTagReadError |
Consultation with Lenze required. |
|
-190 |
Return value from Sll-Dll: FlashProgError |
Repeat the download. |
|
-191 |
Return value from Sll-Dll: FileLoadError |
Consultation with Lenze required. |
|
-192 |
Return value from Sll-Dll: FileNotFound |
Consultation with Lenze required. |
|
-193 |
Return value from Sll-Dll: IdTagNotPresent |
Consultation with Lenze required. |
|
-194 |
Return value from Sll-Dll: IdTagOutOfRange |
Consultation with Lenze required. |
|
-195 |
Return value from Sll-Dll: MisalignedAddr |
Consultation with Lenze required. |
|
-196 |
Return value from Sll-Dll: NoDiagAdapter |
Check whether the diagnostic adapter can be addressed via the Diagnostics Interface Configuration Tool. Check the hardware connection. |
|
-197 |
Return value from Sll-Dll: NotConnected |
Check the connection. Check the device. Perform a mains switch on the device and check its flashing pattern. Repeat the download. |
|
-198 |
Return value from Sll-Dll: IsConnected |
No error |
|
-199 |
Return value from Sll-Dll: Exception |
Consultation with Lenze required. |
|
-200 |
Return value from Sll-Dll: No Error |
No error |
|
-201 |
General error from the Sll-Dll |
Consultation with Lenze required. |
|
-250 |
Configuration incomplete |
Check whether an update is available for the firmware you have selected and carry this out. Check whether a newer version of the EASY Starter (firmware loader) is available and install it. If these measures do not solve the problem, contact Lenze Please have the information on which firmware you want to load ready. |
|
-395 |
Error when monitoring the internal device programming |
Check whether the device needs to be updated and then restarted. |
|
-396 |
Invalid return value from command code |
Repeat the download. If the error persists, please contact Lenze. |
|
-397 |
Error when connecting to the (S)FTP server |
Check the Internet connection settings, especially the proxy server. |
|
-398 |
Error when starting the internal device programming |
Repeat the download. If the error persists, please contact Lenze. |
|
-399 |
Error during internal device programming |
Repeat the download. If the error persists, please contact Lenze. |
|
-400 |
Error during file transfer via FTP |
Switch the device off at the mains. Repeat the download. |
|
-419 |
Error during file transfer via SFTP |
- |
|
-420 |
The connection to the SFTP server cannot be established. |
- |
|
-450 |
The device reports: Operation cancelled |
Switch the device off at the mains. Repeat the download. |
|
-503 |
Error while writing the firmware file to the device |
Check connection. Check device. Restart the device and check the blinking pattern at the device. Repeat the download |
|
-550 |
The device cannot be unlocked for exclusive access |
Device maybe locked by another application. Please try again later |