Automatic restart after a fault

Configuration of the restart behaviour after a fault.
 
The settings have no impact on errors and warnings of the inverter.
 
 
Parameter
Address
Name / setting range / [default setting]
Information
0x2839:002
(P760.02)
Fault configuration: Restart delay
(Fault config.: Restart delay)
0.0 ... [3.0] ... 1000.0 s
If a fault occurs, a restart is possible at the earliest after the time set here has elapsed.
0x2839:003
(P760.03)
Fault configuration: Number of restart attempts
(Fault config.: Restart counter)
0 ... [5] ... 255
Number of restart attempts after a fault.
–
255 = unlimited number of restart attempts.
 
0x2839:004
(P760.04)
Fault configuration: Trouble counter reset time
(Fault config.: Tro.count r.time)
0.1 ... [40.0] ... 3600.0 s
Time of trouble-free operation after which the fault counter is decreased by 1.
0x2839:005
(P760.05)
Fault configuration: Trouble counter
(Fault config.: Trouble counter)
–
Read only
 
Display of the current fault counter content.
–
The counter content is increased by 1 after each restart attempt.