Disable operation

This command disables the enabled operation again.
–
The pulse inhibit is set (pulses of the inverter are inhibited).
 
–
If automatic brake operation is activated, the parameterized Brake closing time (0x2820:002 (P712.02)) is observed: The system waits until the brake is applied before the pulse inhibit is set. In the CiA 402 "CiA: Velocity mode", the Brake closing time is not observed.
 
–
A changeover to the "Switched on" device state takes place.
 
 
1
From all states
2
Power section disabled (pulse inhibit)
3
Power section enabled
 
Bit pattern in the CiA control word (0x6040)
Bit 15 ... 8
Bit 7
Bit 6
Bit 5
Bit 4
Bit 3
Bit 2
Bit 1
Bit 0
Reserved
(specific)
Reset fault
Operating mode dependent
Operation enabled
Activate quick stop
Establish readiness for operation
Switch-on
X = state is not relevant
X
0
X
X
X
0
1
1
1