Brake energy management

When braking electrical motors, the kinetic energy of the drive train is fed back regeneratively to the DC bus. This energy causes a DC-bus voltage boost. If the energy fed back is too high, the inverter reports an error.
 
Several different strategies can serve to avoid DC-bus overvoltage:
–
Stopping the deceleration ramp function generator when the active voltage threshold for the brake operation is exceeded
 
–
Use of the "Inverter motor brake" function
 
–
Combination of the above named options
 
 
Details
The voltage threshold for braking operation results on the basis of the rated mains voltage set:
Rated mains voltage
Voltage thresholds for braking operation
Braking operation on
Braking operation off
230 V
DC 390 V
DC 380 V
400 V
DC 725 V
DC 710 V
480 V
DC 780 V
DC 765 V
The voltage threshold for braking operation can be reduced by 0 ... 100 V. The reduction required must be set in 0x2541:003 (P706.03). However, the reduction must be made to such an extent that the reduced voltage threshold is still above the normal stationary DC-bus voltage.The active voltage threshold for the braking operation is displayed in 0x2541:002 (P706.02).
If the DC-bus voltage exceeds the voltage threshold for braking operation, the braking method selected in 0x2541:001 (P706.01) is applied.
–
Stopping the deceleration ramp function generator enables smoother deceleration with lower torque oscillation.
 
–
The "Inverter motor brake" function allows for quick braking. For process-related reasons, torque oscillations may occur.
 
①
Voltage threshold for braking operation
0
②
Reduced threshold 0x2541:003 (P706.03)
1
③
Active threshold 0x2541:002 (P706.02)
④
Additional frequency 0x2541:004 (P706.04)
 
Parameter
Address
Name / setting range / [default setting]
Information
0x2541:001
(P706.01)
Brake energy management: Operating mode
(Brake management: Operating mode)
Selection of the braking method.
–
The braking method(s) selected is/are activated if the DC-bus voltage exceeds the voltage threshold for the braking operation shown in 0x2541:002 (P706.02).
 
1
Ramp function generator stop (RFGS)
The deceleration ramp function generator is stopped.
3
Inverter motor brake (IMB) + RFGS
Braking with the "Inverter motor brake" braking method in connection with "Deceleration ramp function generator stop" is executed.
0x2541:002
(P706.02)
Brake energy management: Active threshold
(Brake management: Active threshold)
–
Read only: x V
 
Display of the active voltage threshold for the braking operation.
–
The voltage threshold shown depends on the mains voltage selected in 0x2540:001 (P208.01) and the voltage value set in 0x2541:003 (P706.03).
 
–
The voltage threshold must be higher than the stationary DC voltage in the DC bus.
 
0x2541:003
(P706.03)
Brake energy management: Reduced threshold
(Brake management: Red. threshold)
0 ... [0] ... 100 V
The voltage threshold for the braking operation is reduced by the voltage value set here.
0x2541:005
(P706.05)
Brake energy management: Deceleration override time
(Brake management: Del.overr.time)
0.0 ... [2.0] ... 60.0 s
Maximum permissible time for the deceleration override by means of the braking method selected in 0x2541:001 (P706.01).
–
If the DC-bus voltage does not fall below the voltage threshold for braking operation shown in 0x2541:002 (P706.02) within this time, the motor is decelerated further.
 
–
The time is only reset if the voltage threshold shown in 0x2541:002 (P706.02) is not reached.