Digital output 1

Settings for digital output 1.
 
Details
The digital output 1 is controlled with the trigger selected in 0x2634:002 (P420.02).
The following settings are possible for the digital output:
–
Inversion ①
 
–
Switch-on delay ②
 
–
Cutout delay ③
 
Diagnostic parameters:
–
The logic status of the trigger signal is displayed in 0x4016:006.
 
–
The logic status of the digital output is displayed in 0x4016:005.
 
 
Parameter
Address
Name / setting range / [default setting]
Information
0x2634:002
(P420.02)
Digital outputs function: Digital output 1
(Dig.out.function: DO1 function)
–
For further possible settings, see parameter 0x2634:001 (P420.01).
 
Assignment of a trigger to digital output 1.
Trigger = FALSE: X3/DO1 set to LOW level.
Trigger = TRUE: X3/DO1 set to HIGH level.
Notes:
–
An inversion set in 0x2635:002 (P421.02) is taken into consideration here.
 
115
Release holding brake
Trigger signal for releasing the holding brake (TRUE = release holding brake).
Note!
If this trigger is assigned to the relay or a digital output, the deceleration times set for the respective output are not effective (are internally set to "0"). Only the deceleration time set in 0x2820:012 (P712.12) for closing the holding brake influences in this case the time-dependent behaviour of the output.
100
Sequencer controlled  
The control is executed via the sequencer (according to the configuration of the digital outputs for the current segment).
0x2635:002
(P421.02)
Inversion of digital outputs: Digital output 1
(DO inversion: DO1 inversion)
Inversion of digital output 1
0
Not inverted
1
Inverted
0x4016:003
Digital output 1: Switch-off delay
0.000 ... [0.000] ... 65.535 s
Switch-off delay for digital output 1.
Note!
The set delay time is not effective (internally set to "0") if the digital output is assigned to the trigger "Release holding brake [115]". Only the deceleration time set in 0x2820:012 (P712.12) for closing the holding brake influences the time-dependent behaviour of the digital output.
0x4016:004
Digital output 1: Switch-on delay
0.000 ... [0.000] ... 65.535 s
Switch-on delay for digital output 1.
Note!
The set delay time is not effective (internally set to "0") if the digital output is assigned to the trigger "Release holding brake [115]". Only the deceleration time set in 0x2820:012 (P712.12) for closing the holding brake influences the time-dependent behaviour of the digital output.
0x4016:005
Digital output 1: Terminal state
–
Read only
 
Display of the logic state of output terminal X3/DO1.
0
FALSE
1
TRUE
0x4016:006
Digital output 1: Trigger signal state
–
Read only
 
Display of the logic state of the trigger signal for digital output 1 (without taking a ON/OFF delay set and inversion into consideration).
0
FALSE
1
TRUE