Define your own status word format

The mappable data word NetWordOUT1 is available for implementing a separate status word format.
 
Details
Designation
Parameter
Associated mapping entry *
Further information
NetWordOUT1
0x400A0110
The triggers for bits 0 ... 15 of the NetWordOUT1 data word are defined in 0x2634:010 (P420.10) ... 0x2634:025 (P420.25).
* A mapping entry consists of index, subindex and data length in bits of the parameter to be mapped.
General information about the process of data mapping can be found in the chapter of the same name for the corresponding network.
 
Parameter
Address
Name / setting range / [default setting]
Information
0x2634:010
(P420.10)
Digital outputs function: NetWordOUT1 - bit 0
(Dig.out.function: NetWordOUT1.00)
–
For further possible settings, see parameter 0x2634:001 (P420.01).
 
Assignment of a trigger to bit 0 of NetWordOUT1.
Trigger = FALSE: bit set to 0.
Trigger = TRUE: bit set to 1.
51
Ready for operation
TRUE if inverter is ready for operation (no error active and DC-bus voltage ok). Otherwise FALSE
0x2634:011
(P420.11)
Digital outputs function: NetWordOUT1 - bit 1
(Dig.out.function: NetWordOUT1.01)
–
For further possible settings, see parameter 0x2634:001 (P420.01).
 
Assignment of a trigger to bit 1 of NetWordOUT1.
Trigger = FALSE: bit set to 0.
Trigger = TRUE: bit set to 1.
0
Not connected
No trigger assigned (trigger is constantly FALSE).
0x2634:012
(P420.12)
Digital outputs function: NetWordOUT1 - bit 2
(Dig.out.function: NetWordOUT1.02)
–
For further possible settings, see parameter 0x2634:001 (P420.01).
 
Assignment of a trigger to bit 2 of NetWordOUT1.
Trigger = FALSE: bit set to 0.
Trigger = TRUE: bit set to 1.
52
Operation enabled
TRUE if inverter and start are enabled. Otherwise FALSE.
0x2634:013
(P420.13)
Digital outputs function: NetWordOUT1 - bit 3
(Dig.out.function: NetWordOUT1.03)
–
For further possible settings, see parameter 0x2634:001 (P420.01).
 
Assignment of a trigger to bit 3 of NetWordOUT1.
Trigger = FALSE: bit set to 0.
Trigger = TRUE: bit set to 1.
56
Fault active
TRUE if error is active. Otherwise FALSE.
0x2634:014
(P420.14)
Digital outputs function: NetWordOUT1 - bit 4
(Dig.out.function: NetWordOUT1.04)
–
For further possible settings, see parameter 0x2634:001 (P420.01).
 
Assignment of a trigger to bit 4 of NetWordOUT1.
Trigger = FALSE: bit set to 0.
Trigger = TRUE: bit set to 1.
0
Not connected
No trigger assigned (trigger is constantly FALSE).
0x2634:015
(P420.15)
Digital outputs function: NetWordOUT1 - bit 5
(Dig.out.function: NetWordOUT1.05)
–
For further possible settings, see parameter 0x2634:001 (P420.01).
 
Assignment of a trigger to bit 5 of NetWordOUT1.
Trigger = FALSE: bit set to 0.
Trigger = TRUE: bit set to 1.
54
Quick stop active
TRUE if quick stop is active. Otherwise FALSE.
0x2634:016
(P420.16)
Digital outputs function: NetWordOUT1 - bit 6
(Dig.out.function: NetWordOUT1.06)
–
For further possible settings, see parameter 0x2634:001 (P420.01).
 
Assignment of a trigger to bit 6 of NetWordOUT1.
Trigger = FALSE: bit set to 0.
Trigger = TRUE: bit set to 1.
50
Running
TRUE if inverter and start are enabled and output frequency > 0 Hz. Otherwise FALSE.
Exception, quick stop mode: TRUE if inverter and start are enabled and output frequency > 0.2 Hz. Otherwise FALSE.
0x2634:017
(P420.17)
Digital outputs function: NetWordOUT1 - bit 7
(Dig.out.function: NetWordOUT1.07)
–
For further possible settings, see parameter 0x2634:001 (P420.01).
 
Assignment of a trigger to bit 7 of NetWordOUT1.
Trigger = FALSE: bit set to 0.
Trigger = TRUE: bit set to 1.
58
Device warning active
TRUE if warning is active. Otherwise FALSE.
–
A warning has no impact on the operating status of the inverter.
 
–
A warning is reset automatically if the cause has been eliminated.
 
0x2634:018
(P420.18)
Digital outputs function: NetWordOUT1 - bit 8
(Dig.out.function: NetWordOUT1.08)
–
For further possible settings, see parameter 0x2634:001 (P420.01).
 
Assignment of a trigger to bit 8 of NetWordOUT1.
Trigger = FALSE: bit set to 0.
Trigger = TRUE: bit set to 1.
0
Not connected
No trigger assigned (trigger is constantly FALSE).
0x2634:019
(P420.19)
Digital outputs function: NetWordOUT1 - bit 9
(Dig.out.function: NetWordOUT1.09)
–
For further possible settings, see parameter 0x2634:001 (P420.01).
 
Assignment of a trigger to bit 9 of NetWordOUT1.
Trigger = FALSE: bit set to 0.
Trigger = TRUE: bit set to 1.
0
Not connected
No trigger assigned (trigger is constantly FALSE).
0x2634:020
(P420.20)
Digital outputs function: NetWordOUT1 - bit 10
(Dig.out.function: NetWordOUT1.10)
–
For further possible settings, see parameter 0x2634:001 (P420.01).
 
Assignment of a trigger to bit 10 of NetWordOUT1.
Trigger = FALSE: bit set to 0.
Trigger = TRUE: bit set to 1.
72
Setpoint speed reached
TRUE if frequency setpoint reached. Otherwise FALSE.
0x2634:021
(P420.21)
Digital outputs function: NetWordOUT1 - bit 11
(Dig.out.function: NetWordOUT1.11)
–
For further possible settings, see parameter 0x2634:001 (P420.01).
 
Assignment of a trigger to bit 11 of NetWordOUT1.
Trigger = FALSE: bit set to 0.
Trigger = TRUE: bit set to 1.
78
Current limit reached
TRUE if current motor current
≥
maximum current. Otherwise FALSE.
–
Display of the present motor current in 0x2D88 (P104.00).
 
–
Setting for the maximum current in 0x6073 (P324.00).
 
0x2634:022
(P420.22)
Digital outputs function: NetWordOUT1 - bit 12
(Dig.out.function: NetWordOUT1.12)
–
For further possible settings, see parameter 0x2634:001 (P420.01).
 
Assignment of a trigger to bit 12 of NetWordOUT1.
Trigger = FALSE: bit set to 0.
Trigger = TRUE: bit set to 1.
71
Actual speed = 0
TRUE if actual output frequency = 0 Hz (
±
0.3 Hz), irrespective of the operating mode. Otherwise FALSE.
–
Display of the current output frequency in 0x2DDD (P100.00).
 
0x2634:023
(P420.23)
Digital outputs function: NetWordOUT1 - bit 13
(Dig.out.function: NetWordOUT1.13)
–
For further possible settings, see parameter 0x2634:001 (P420.01).
 
Assignment of a trigger to bit 13 of NetWordOUT1.
Trigger = FALSE: bit set to 0.
Trigger = TRUE: bit set to 1.
69
Rotational direction reversed
TRUE if output frequency is negative. Otherwise FALSE.
0x2634:024
(P420.24)
Digital outputs function: NetWordOUT1 - bit 14
(Dig.out.function: NetWordOUT1.14)
–
For further possible settings, see parameter 0x2634:001 (P420.01).
 
Assignment of a trigger to bit 14 of NetWordOUT1.
Trigger = FALSE: bit set to 0.
Trigger = TRUE: bit set to 1.
115
Release holding brake
Trigger signal for releasing the holding brake (TRUE = release holding brake).
Note!
If this trigger is assigned to the relay or a digital output, the deceleration times set for the respective output are not effective (are internally set to "0"). Only the deceleration time set in 0x2820:012 (P712.12) for closing the holding brake influences in this case the time-dependent behaviour of the output.
0x2634:025
(P420.25)
Digital outputs function: NetWordOUT1 - bit 15
(Dig.out.function: NetWordOUT1.15)
–
For further possible settings, see parameter 0x2634:001 (P420.01).
 
Assignment of a trigger to bit 15 of NetWordOUT1.
Trigger = FALSE: bit set to 0.
Trigger = TRUE: bit set to 1.
55
Inverter disabled (safety)
Function is not supported in this device.
0x2635:010
Inversion of digital outputs: NetWordOUT1.00
Inversion of bit 0 of NetWordOUT1.
0
Not inverted
1
Inverted
0x2635:011
Inversion of digital outputs: NetWordOUT1.01
Inversion of bit 1 of NetWordOUT1.
0
Not inverted
1
Inverted
0x2635:012
Inversion of digital outputs: NetWordOUT1.02
Inversion of bit 2 of NetWordOUT1.
0
Not inverted
1
Inverted
0x2635:013
Inversion of digital outputs: NetWordOUT1.03
Inversion of bit 3 of NetWordOUT1.
0
Not inverted
1
Inverted
0x2635:014
Inversion of digital outputs: NetWordOUT1.04
Inversion of bit 4 of NetWordOUT1.
0
Not inverted
1
Inverted
0x2635:015
Inversion of digital outputs: NetWordOUT1.05
Inversion of bit 5 of NetWordOUT1.
0
Not inverted
1
Inverted
0x2635:016
Inversion of digital outputs: NetWordOUT1.06
Inversion of bit 6 of NetWordOUT1.
0
Not inverted
1
Inverted
0x2635:017
Inversion of digital outputs: NetWordOUT1.07
Inversion of bit 7 of NetWordOUT1.
0
Not inverted
1
Inverted
0x2635:018
Inversion of digital outputs: NetWordOUT1.08
Inversion of bit 8 of NetWordOUT1.
0
Not inverted
1
Inverted
0x2635:019
Inversion of digital outputs: NetWordOUT1.09
Inversion of bit 9 of NetWordOUT1.
0
Not inverted
1
Inverted
0x2635:020
Inversion of digital outputs: NetWordOUT1.10
Inversion of bit 10 of NetWordOUT1.
0
Not inverted
1
Inverted
0x2635:021
Inversion of digital outputs: NetWordOUT1.11
Inversion of bit 11 of NetWordOUT1.
0
Not inverted
1
Inverted
0x2635:022
Inversion of digital outputs: NetWordOUT1.12
Inversion of bit 12 of NetWordOUT1.
0
Not inverted
1
Inverted
0x2635:023
Inversion of digital outputs: NetWordOUT1.13
Inversion of bit 13 of NetWordOUT1.
0
Not inverted
1
Inverted
0x2635:024
Inversion of digital outputs: NetWordOUT1.14
Inversion of bit 14 of NetWordOUT1.
0
Not inverted
1
Inverted
0x2635:025
Inversion of digital outputs: NetWordOUT1.15
Inversion of bit 15 of NetWordOUT1.
0
Not inverted
1
Inverted
0x400A:001
(P591.01)
Process output words: NetWordOUT1
(NetWordOUTx: NetWordOUT1)
–
Read only
 
Mappable data word for the output of status messages of the inverter via network.
Bit  0
Mapping bit 0
Mappable data word for the output of status messages of the inverter via network.
Assignment of the status message: 0x2634:010 (P420.10)
Bit  1
Mapping bit 1
Mappable data word for the output of status messages of the inverter via network.
Assignment of the status message: 0x2634:011 (P420.11)
Bit  2
Mapping bit 2
Mappable data word for the output of status messages of the inverter via network.
Assignment of the status message: 0x2634:012 (P420.12)
Bit  3
Mapping bit 3
Mappable data word for the output of status messages of the inverter via network.
Assignment of the status message: 0x2634:013 (P420.13)
Bit  4
Mapping bit 4
Mappable data word for the output of status messages of the inverter via network.
Assignment of the status message: 0x2634:014 (P420.14)
Bit  5
Mapping bit 5
Mappable data word for the output of status messages of the inverter via network.
Assignment of the status message: 0x2634:015 (P420.15)
Bit  6
Mapping bit 6
Mappable data word for the output of status messages of the inverter via network.
Assignment of the status message: 0x2634:016 (P420.16)
Bit  7
Mapping bit 7
Mappable data word for the output of status messages of the inverter via network.
Assignment of the status message: 0x2634:017 (P420.17)
Bit  8
Mapping bit 8
Mappable data word for the output of status messages of the inverter via network.
Assignment of the status message: 0x2634:018 (P420.18)
Bit  9
Mapping bit 9
Mappable data word for the output of status messages of the inverter via network.
Assignment of the status message: 0x2634:019 (P420.19)
Bit  10
Mapping bit 10
Mappable data word for the output of status messages of the inverter via network.
Assignment of the status message: 0x2634:020 (P420.20)
Bit  11
Mapping bit 11
Mappable data word for the output of status messages of the inverter via network.
Assignment of the status message: 0x2634:021 (P420.21)
Bit  12
Mapping bit 12
Mappable data word for the output of status messages of the inverter via network.
Assignment of the status message: 0x2634:022 (P420.22)
Bit  13
Mapping bit 13
Mappable data word for the output of status messages of the inverter via network.
Assignment of the status message: 0x2634:023 (P420.23)
Bit  14
Mapping bit 14
Mappable data word for the output of status messages of the inverter via network.
Assignment of the status message: 0x2634:024 (P420.24)
Bit  15
Mapping bit 15
Mappable data word for the output of status messages of the inverter via network.
Assignment of the status message: 0x2634:025 (P420.25)