Error history buffer

For purposes of diagnostics, the error history buffer contains the last 32 error and warning messages of the inverter, which have occurred during operation. The error history buffer can be read out using the keypad via P155.00 and provides a limited view on the logbook.
 
Details
–
For each event that is recorded, the error history buffer contains the message text, the error code, the time of occurrence as well as a counter for successive, identical events. If an event that has already been recorded occurs repeatedly, only the counter is incremented.
 
–
The error history buffer can be reset by the user. In order to prevent the buffer from being reset by the user, this function can be protected by means of a password.
 
–
Observe that the error history buffer only presents a snapshot at the time the data are read out. If a new event occurs, the error history buffer must be read out again via P155.00 so that the new event becomes visible.
 
 
Accessing the error history buffer with the keypad
1.
Use the key in the operating mode to navigate to the parameterisation mode one level below.
You are now in the group level. All parameters of the inverter are divided into different groups according to their function.
Note: By using the key you can navigate one level upwards again anytime.
 
2.
Use the navigation key to select group 1 ("Diagnostics").
 
3.
Use the key to navigate to one level below.
You are now in the parameter level of the group selected.
 
4.
Use the and select the P155.00 parameter.
 
5.
Use the key to navigate to one level below.
You are now in the error history buffer.
 
6.
Use the and navigation keys you can now scroll through the error history buffer entries.
Use the key, you can switch over the display.

 Information displayed (page 1):
① Message text
② No. of the entry (01 = latest event)
③ Response (W = warning, T = trouble, F = fault)
④ Error code

 Information displayed (page 2):
⑤ Time of occurrence
⑥ No. of the entry (01 = latest event)
⑦ Counter for successive, identical events
 
Note: By using the key you can exit the error history buffer again.
 
 
Parameter
Address
Name / setting range / [default setting]
Information
0x2006:000
(P155.00)
Error history buffer: Keypad display
(Fault memory: Error memory)
–
Read only
 
Display of the error history buffer on the keypad.
0x2006:001
Error history buffer: Maximum number of messages
–
Read only
 
Display of the maximum number of messages which can be stored in the history buffer (from subindex 6).
0x2006:002
Error history buffer: Latest message
–
Read only
 
Display of the subindex of the most recent message.
0x2006:003
Error history buffer: Latest acknowledgement message
0 ... [0] ... 37
0 = delete all entries in the error history buffer.
0x2006:004
Error history buffer: New message
–
Read only
 
Reserved for future extensions.
0x2006:005
Error history buffer: Configuration/Status
0 ... [1] ... 65535
Bit 0 ... bit 4 = 0.
Bit 5 = 1 = overflow (after recording the 33rd event in the error history buffer.
Bit  0
Send emergency message
Bit  1
Disable info message
Bit  2
Disable warning message
Bit  3
Disable error message
Bit  4
Mode selection
Bit  5
Message overwritten
0x2006:006
Error history buffer: Message 0
–
Read only
 
Error history buffer entry 01 (latest event)
0x2006:007
Error history buffer: Message 1
–
Read only
 
Error history buffer entry 02
0x2006:008
Error history buffer: Message 2
–
Read only
 
Error history buffer entry 03
0x2006:009
Error history buffer: Message 3
–
Read only
 
Error history buffer entry 04
0x2006:010
Error history buffer: Message 4
–
Read only
 
Error history buffer entry 05
0x2006:011
Error history buffer: Message 5
–
Read only
 
Error history buffer entry 06
0x2006:012
Error history buffer: Message 6
–
Read only
 
Error history buffer entry 07
0x2006:013
Error history buffer: Message 7
–
Read only
 
Error history buffer entry 08
0x2006:014
Error history buffer: Message 8
–
Read only
 
Error history buffer entry 09
0x2006:015
Error history buffer: Message 9
–
Read only
 
Error history buffer entry 10
0x2006:016
Error history buffer: Message 10
–
Read only
 
Error history buffer entry 11
0x2006:017
Error history buffer: Message 11
–
Read only
 
Error history buffer entry 12
0x2006:018
Error history buffer: Message 12
–
Read only
 
Error history buffer entry 13
0x2006:019
Error history buffer: Message 13
–
Read only
 
Error history buffer entry 14
0x2006:020
Error history buffer: Message 14
–
Read only
 
Error history buffer entry 15
0x2006:021
Error history buffer: Message 15
–
Read only
 
Error history buffer entry 16
0x2006:022
Error history buffer: Message 16
–
Read only
 
Error history buffer entry 17
0x2006:023
Error history buffer: Message 17
–
Read only
 
Error history buffer entry 18
0x2006:024
Error history buffer: Message 18
–
Read only
 
Error history buffer entry 19
0x2006:025
Error history buffer: Message 19
–
Read only
 
Error history buffer entry 20
0x2006:026
Error history buffer: Message 20
–
Read only
 
Error history buffer entry 21
0x2006:027
Error history buffer: Message 21
–
Read only
 
Error history buffer entry 22
0x2006:028
Error history buffer: Message 22
–
Read only
 
Error history buffer entry 23
0x2006:029
Error history buffer: Message 23
–
Read only
 
Error history buffer entry 24
0x2006:030
Error history buffer: Message 24
–
Read only
 
Error history buffer entry 25
0x2006:031
Error history buffer: Message 25
–
Read only
 
Error history buffer entry 26
0x2006:032
Error history buffer: Message 26
–
Read only
 
Error history buffer entry 27
0x2006:033
Error history buffer: Message 27
–
Read only
 
Error history buffer entry 28
0x2006:034
Error history buffer: Message 28
–
Read only
 
Error history buffer entry 29
0x2006:035
Error history buffer: Message 29
–
Read only
 
Error history buffer entry 30
0x2006:036
Error history buffer: Message 30
–
Read only
 
Error history buffer entry 31
0x2006:037
Error history buffer: Message 31
–
Read only
 
Error history buffer entry 32
 
Structure of the messages
The following example shows the detailed structure of one of the following messages (parameter 0x2006:006 ... 0x2006:037):
Message:
Meaning:
Diag code
Message type
Text ID
Time stamp in [ns]
Flag param. 1
Parameter 1
Data type:
U32
U16
U16
U64
U16
U8
Hex value:
0x4310 E000
0x0112
0x0099
0x0001 FC73 040B 5200
0x0005
0x01
Notes:
–
The upper 16 bits of the "Diag Code" contain the error code (in the example "0x4310").
 
–
Bit 0 ... 3 of the message type contain the error type (0: Info, 1: Warning, 2: Trouble, 3: Fault).
 
–
Convert time stamp: 0x0001 FC73 040B 5200 = 559045896000000 ns = 6 days, 11 hours, 17 minutes, 25 seconds
 
–
The flag for parameter 1 has no meaning for decoding the message.
 
–
The parameter 1 contains the counter for successive, identical events.