Function assignment of the inputs and outputs (default setting)

By default, the inverter can be controlled via the I/O terminals as follows:
Parameter
Designation
Default setting
Control functions
①
0x2631:002
(P400.02)
Run
Digital input 1 [11]
②
0x2631:004
(P400.04)
Reset fault
Digital input 2 [12]
③
0x2631:013
(P400.13)
Reverse rotational direction
Digital input 3 [13]
④
0x2631:018
(P400.18)
Activate preset (bit 0)
Digital input 4 [14]
⑤
0x2631:019
(P400.19)
Activate preset (bit 1)
Digital input 5 [15]
Configuration of digital outputs
⑥
0x2634:001
(P420.01)
Relay
Ready for operation [51]
⑦
0x2634:002
(P420.02)
Digital output 1
Release holding brake [115]
Settings for the frequency setpoint
⑧
0x2860:001
(P201.01)
Frequency control: Default setpoint source
Analog input 1 [2]
⑨
0x2911:001
(P450.01)
Frequency setpoint presets: Preset 1
20 Hz
⑩
0x2911:002
(P450.02)
Frequency setpoint presets: Preset 2
40 Hz
⑪
0x2911:003
(P450.03)
Frequency setpoint presets: Preset 3
50 Hz
⑫
0x2917
(P220.00)
Acceleration time 1
5.0 s
⑬
0x2918
(P221.00)
Deceleration time 1
5.0 s
 
All functional possible settings for controlling the inverter are described in the "Start, stop and rotating direction commands" chapter.