Lenze LECOM profile

For connection to Lenze inverters with a LECOM control word (C135) and LECOM status word (C150), the parameters listed in the following can be mapped to network registers.
 
Details
Mapping entries
–
LECOM control word (0x400B:002 (P592.02)): 0x400B0210
 
–
LECOM status word (0x400C:002 (P593.02)): 0x400C0210
 
–
Detailed information on the data mapping can be found in the chapter of the corresponding network.
 
 
Parameter
Address
Name / setting range / [default setting]
Information
0x400B:002
(P592.02)
Process input data: LECOM control word
(Process data IN: LECOM ctrl word)
0x0000 ... [0x0000] ... 0xFFFF
Mappable control word with bit assignment in compliance with code C135 of the 8200 Lenze inverter.
Bit  0
Activate preset (bit 0)
Bit  1
Activate preset (bit 1)
Bit  2
Reverse rotational direction
Bit  3
Activate quick stop
Bit  9
Disable inverter
Bit  10
Activate user fault
Bit  11
Reset error (0-1 edge)
Bit  14
Activate DC braking
0x400C:002
(P593.02)
Process output data: LECOM status word
(Process data OUT: LECOM stat. word)
–
Read only
 
Mappable status word with bit assignment in compliance with code C150 of the 8200 Lenze inverter.
Bit  0
Active parameter set (0 = set 1 or 3; 1 = set 2 or 4)
Bit  1
Power section inhibited
Bit  2
Current or Torque limit reached
Bit  3
Frequency setpoint reached
Bit  4
Ramp generator (input = output)
Bit  5
Frequency < frequency threshold
Bit  6
Actual frequency = 0
Bit  7
Inverter disabled
Bit  8
Coded status bit 0
Bit  9
Coded status bit 1
Bit  10
Coded status bit 2
Bit  11
Coded status bit 3
Bit  12
Overtemperature warning
Bit  13
DC-bus overvoltage
Bit  14
Rotational direction reversed
Bit  15
Ready for Operation