Logbook

With the logbook, the controller has access to the last 32 messages of the inverter.
–
The logbook is saved persistently in the inverter.
 
–
The logbook has a ring buffer structure:
 
–
As long as free memory is available in the logbook, a message is entered following the next free memory unit.
 
 
–
When all memory units are occupied, the oldest message is deleted for a new message.
 
 
–
Always the most recent messages remain available.
 
 
–
On the basis of the "Diag code" (32-bit word) of each individual message it can be seen which axis the message refers to.
 
 
Parameter
Address
Name / setting range / [default setting]
Information
0x2022:015
(P700.15)
Device commands: Delete logbook
(Device commands: Delete logbook)
–
Setting can only be changed if the inverter is disabled.
 
–
When the device command has been executed successfully, the value 0 is shown.
 
–
Do not switch off the supply voltage during the deletion process and do not unplug the memory module!
 
0
Off / ready
Only status feedback
1
On / start
Execute device command