Reset parameters to default

With the "Load default settings" device command, all parameters can be reset to the default setting.
 
By executing this device command, all parameter settings made by the user are lost!
 
 
Details
–
All current parameters in the RAM memory of the device are overwritten by the default parameters stored in the firmware. The persistent parameters in the memory module remain unaffected by this measure.
 
–
Afterwards, the device can be parameterized again on the basis of this initial state.
 
–
Typical application: Incorrect or unknown parameter settings.
 
–
The device command only has an effect on the RAM. For a permanent acceptance of the changes made, the data must subsequently be saved in memory. Saving/loading the parameter settings
 
 
Parameter
Address
Name / setting range / [default setting]
Information
0x2022:001
(P700.01)
Device commands: Load default settings
(Device commands: Load def. sett.)
–
Setting can only be changed if the inverter is disabled.
 
1 = reset all parameters in the RAM memory of the inverter to the default setting that is stored in the inverter firmware.
–
All parameter changes made by the user are lost during this process!
 
–
It may take some seconds to execute the task. When the task has been executed successfully, the value 0 is shown.
 
–
Loading parameters has a direct effect on the cyclic communication: The data exchange for control is interrupted and a communication error is generated.
 
0
Off / ready
Only status feedback
1
On / start
Execute device command
2
In progress
Only status feedback
3
Action cancelled
4
No access
5
No access (Device disabled)