Parameter set configuration

Parameter
Address
Name / setting range / [default setting]
Information
0x4041:001 ... 0x4041:032
(P750.01 ... 32)
Parameter change-over: Parameter 1 ... Parameter 32
(Param.set setup: Parameter 1 ... Parameter 32)
0x00000000 ... [0x00000000] ... 0xFFFFFF00
Definition of the parameter list for the "Parameter change-over" function.
–
Format: 0xiiiiss00 (iiii = hexadecimal index, ss = hexadecimal subindex)
 
–
The lowest byte is always 0x00.
 
0x4042:001 ... 0x4042:032
(P751.01 ... 32)
Parameter value set 1: Value of parameter 1 ... Value of parameter 32
(Par. value set 1: Set 1 - Value 1 ... Set 1 - Value 32)
-2147483648 ... [0] ... 2147483647
Value set 1 for the parameter list defined in 0x4041:001 ... 0x4041:032 (P750.01 ... 32).
0x4043:001 ... 0x4043:032
(P752.01 ... 32)
Parameter value set 2: Value of parameter 1 ... Value of parameter 32
(Par. value set 2: Set 2 - Value 1 ... Set 2 - Value 32)
-2147483648 ... [0] ... 2147483647
Value set 2 for the parameter list defined in 0x4041:001 ... 0x4041:032 (P750.01 ... 32).
0x4044:001 ... 0x4044:032
(P753.01 ... 32)
Parameter value set 3: Value of parameter 1 ... Value of parameter 32
(Par. value set 3: Set 3 - Value 1 ... Set 3 - Value 32)
-2147483648 ... [0] ... 2147483647
Value set 3 for the parameter list defined in 0x4041:001 ... 0x4041:032 (P750.01 ... 32).
0x4045:001 ... 0x4045:032
(P754.01 ... 32)
Parameter value set 4: Value of parameter 1 ... Value of parameter 32
(Par. value set 4: Set 4 - Value 1 ... Set 4 - Value 32)
-2147483648 ... [0] ... 2147483647
Value set 4 for the parameter list defined in 0x4041:001 ... 0x4041:032 (P750.01 ... 32).
0x4047:001
(P756.01)
Parameter change-over error message: Status
(PSet error msg.: Status)
–
Read only
 
Error message for the "parameter change-over" function.
–
In the event of an error, an error status is shown here, and in 0x4047:002 (P756.02) the number of the list entry in which the error has occurred is displayed (in connection with the value set selected).
 
–
If several errors occur at the same time, only the first incorrect list entry will be displayed. Hence, after elimination of the displayed error and repeated activation, more errors may be displayed.
 
–
The parameter list will always be processed from beginning to end, even if errors occur in the meantime.
 
0
No fault
33803
Invalid data type
33804
Range violation
33806
Invalid index
33813
No element selected
33815
Writing impermissible
33816
Device not inhibited
33829
Invalid subindex
33837
Access impermissible
33860
Parameter not mappable
33865
No subindexes
33876
Parameter not changeable
0x4047:002
(P756.02)
Parameter change-over error message: List entry
(PSet error msg.: List entry)
–
Read only
 
Error message for the "Parameter set changeover" function.
–
In the event of an error, the number of the list entry for which the error displayed in 0x4047:001 (P756.01) has occurred is shown here.