Process input data

The following diagram demonstrates the relationship of the parameters 0x6048:001 (P785.01) and 0x6048:002 (P785.02).
 
Parameter
Address
Name / setting range / [default setting]
Information
0x6042
(P781.00)
Set speed
(Set speed)
-32768 ... [0] ... 32767 rpm
Set speed (velocity mode).
0x6046:001
(P784.01)
Speed limits: Min. speed
(Speed limits: Min. speed)
0 ... [0] ... 480000 rpm
Min. speed (velocity mode).
0x6046:002
(P784.02)
Speed limits: Max. speed
(Speed limits: Max. speed)
0 ... [2147483647] ... 2147483647 rpm
Max. speed (velocity mode).
0x6048:001
(P785.01)
Acceleration ramp: CiA acceleration: Delta speed
(Accel. ramp: Delta speed)
0 ... [3000] ... 2147483647 rpm
CiA acceleration: Delta speed
0x6048:002
(P785.02)
Acceleration ramp: CiA acceleration: Delta time
(Accel. ramp: Delta time)
0 ... [10] ... 65535 s
CiA acceleration: Delta time
0x6049:001
(P786.01)
Deceleration ramp: CiA deceleration: Delta speed
(Decel. ramp: Delta speed)
0 ... [3000] ... 2147483647 rpm
CiA deceleration: Delta speed
0x6049:002
(P786.02)
Deceleration ramp: CiA deceleration: Delta time
(Decel. ramp: Delta time)
0 ... [10] ... 65535 s
CiA deceleration: Delta time
0x6071
Set torque
-3276.8 ... [0.0] ... 3276.7 %
Setting of the setpoint torque for the torque operating modes.
–
100 % = Rated motor torque 0x6076 (P325.00)
 
The inverter does not support the CiA 402 torque mode.