Process input data (CiA 402 objects)
These objects can be used for the CiA 402 "MS: Torque mode" operating mode. The CiA 402 operating mode "Profile Torque mode" is not supported.
Parameter
Address
Name / setting range / [default setting]
Information
0x6060
(P301.00)
CiA: Operation mode
(Operation mode)
–
Setting can only be changed if the inverter is disabled.
CiA: Operation mode
-2
MS: Velocity mode
Vendor specific velocity mode
Configuring the frequency control
-1
MS: Torque mode
Vendor specific torque mode
–
Only possible in motor control type
0x2C00 (P300.00)
= "Sensorless vector control (SLVC) [4]".
Configuring the torque control
0
No selection
No selection
2
CiA: Velocity mode (vl)
CiA: Velocity mode
CiA 402 device profile
0x6071
Set torque
-3276.8 ... [
0.0
] ... 3276.7 %
Setting of the setpoint torque for the torque operating modes.
–
100 % = Rated motor torque
0x6076 (P325.00)
The inverter does not support the CiA 402 torque mode.
Imprint
Privacy policy
Terms of use
Safety Instructions