Process controller diagnostics

The following parameters serve to diagnose the process controller.
 
Parameter
Address
Name / setting range / [default setting]
Information
0x401F:001
(P121.01)
Process controller diagnostics: Current setpoint
(PID diagnostics: PID setpoint)
–
Read only: x.xx PID unit
 
Display of the current reference value (setpoint) for the process controller.
0x401F:002
(P121.02)
Process controller diagnostics: Current process variable
(PID diagnostics: PID process var.)
–
Read only: x.xx PID unit
 
Display of the current controlled feedback variable (actual value) for the process controller.
0x401F:003
(P121.03)
Process controller diagnostics: Status
(PID diagnostics: PID status)
–
Read only
 
Bit-coded status display of the process controller.
Bit  0
Process controller off
Bit  1
PID output set to 0
Bit  2
PID I-component inhibited
Bit  3
PID influence active
Bit  4
Setpoint = actual value
Bit  5
Sleep mode active
Bit  6
Max. alarm
Bit  7
Min. alarm
0x401F:004
Process controller diagnostics: PID control value
–
Read only: x.x Hz
 
–
From version 03.00
 
Display of the output frequency after the PID controller, but without any influencing factor.
0x401F:005
Process controller diagnostics: PID Feedforward value
–
Read only: x.x Hz
 
–
From version 03.00
 
Display of the feedforward control value for the process controller.
0x401F:006
Process controller diagnostics: PID output value
–
Read only: x.x Hz
 
–
From version 03.00
 
Display of the current process controller setpoint that is internally transferred to the motor control (considering the feedforward control value).
0x401F:007
Process controller diagnostics: PID error value
–
Read only: x.xx PID unit
 
–
From version 03.00
 
Display of the difference between reference value (setpoint) and feedback variable (actual value) of the process controller.