Process controller rinse function

This function accelerates the motor in sleep mode of the process controller at regular intervals to a defined speed.
 
Details
A typical application for this function is the rinsing of a pipe system with a pump that has been in an inactive state for a longer period to prevent deposits.
–
In order to activate the rinsing function, set the selection "Enabled [1]" in 0x4024:001 (P615.01).
 
–
The following diagram demonstrates the function:
 
–
The rinsing function uses the ramp times set for the "MS: Velocity mode". Ramp times 
 
 
Parameter
Address
Name / setting range / [default setting]
Information
0x4024:001
(P615.01)
Automatic rinsing: Rinsing in sleep mode
(Auto-rinsing: Rinsing in idle)
1 = activate automatic rinsing in sleep mode.
0
Inhibited
1
Enabled
0x4024:002
(P615.02)
Automatic rinsing: Rinse interval
(Auto-rinsing: Rinse interval)
0.0 ... [30.0] ... 6000.0 min
Time interval between two rinsing processes.
0x4024:003
(P615.03)
Automatic rinsing: Rinse speed
(Auto-rinsing: Rinse speed)
-599.0 ... [0.0] ... 599.0 Hz
Speed setpoint for rinse function.
0x4024:004
(P615.04)
Automatic rinsing: Rinse period
(Auto-rinsing: Rinse period)
0.0 ... [0.0] ... 6000.0 s
Duration of a rinsing process.