Setpoint diagnostics

The following parameters provide information on the setpoints set for torque control.
 
Parameter
Address
Name / setting range / [default setting]
Information
0x282B:012
Inverter diagnostics: Default torque setpoint
–
Read only: x.x %
 
–
From version 03.00
 
Display of the torque setpoint of the standard setpoint source set in 0x2860:003 (P201.03).
–
100 % = Rated motor torque 0x6076 (P325.00)
 
0x282B:013
Inverter diagnostics: Preset torque setpoint
–
Read only: x.x %
 
–
From version 03.00
 
Display of the preset torque setpoint selected via the four functions "Activate preset (bit 0)" ... " Activate preset (bit 3)".
0x2948:001
Torque setpoint: Actual torque setpoint
–
Read only: x.x %
 
–
From version 03.00
 
Display of the currently selected torque setpoint that is internally transferred to the motor control.
–
100 % = Rated motor torque 0x6076 (P325.00)
 
0x2949:003
(P337.03)
Torque limit source selection: Actual positive torque limit
(Trq. lim. source: Act postorqlim)
–
Read only: x.x %
 
–
From version 03.00
 
Display of the current positive torque limit.
–
100 % = Rated motor torque 0x6076 (P325.00)
 
0x2949:004
(P337.04)
Torque limit source selection: Actual negative torque limit
(Trq. lim. source: Act negtorqlim)
–
Read only: x.x %
 
–
From version 03.00
 
Display of the current negative torque limit.
–
100 % = Rated motor torque 0x6076 (P325.00)
 
0x2DD5
Torque setpoint
–
Read only: x.xx Nm
 
–
From version 03.00
 
Display of the current torque setpoint.