Example: Error detection

In this example, the digital output 1 is set via the trigger "Error of analog input 1 active [81]" if the percentage input value is lower than 10 %. Additionally, a warning is output.
Parameter
Designation
Setting for this example
Digital outputs function: Digital output 1
Error of analog input 1 active [81]
Analog input 1: Input range
0 ... 10 VDC [0]
Analog input 1: Min frequency value
0.0 Hz
Analog input 1: Max frequency value
40.0 Hz
Analog input 1: Filter time
10 ms
Analog input 1: Monitoring threshold
10.0 %
Analog input 1: Monitoring condition
Input value < trigger threshold [0]
Analog input 1: Error response
Warning [1]