Control/restrict direction of rotation of the motor

In the default setting, both directions of motor rotation are enabled. Optionally, the direction of rotation can be restricted so that only a clockwise rotation (CW) of the motor is possible.
 
Preconditions
Wiring of the motor phases must be carried out correctly with regard to the direction of motor rotation.
In the documentation and the parameter selection texts, the following terms are used for the direction of rotation:
–
Forward = clockwise direction of rotation (CW)
 
–
Reverse = counter-clockwise direction of rotation (CCW)
 
 
Details
The direction of rotation of the motor can be controlled in various ways:
–
Via the function "Reverse rotational direction". Possible triggers for the function "Reverse rotational direction" are available for selection in 0x2631:013 (P400.13), e.g.the digital inputs and internal status signals of the inverter.
 
–
Via the network. The definition of the direction of rotation is possible via the mappable NetWordIN1 data word or oneof the predefined process data words.
 
–
By specifying a bipolar setpoint value via an analog input. Either via a bipolar input range (-10 ... +10 V) or the configuration of a bipolar setting range.
 
If a reversal of rotation is not required, the direction of rotation can be restricted in 0x283A (P304.00) to "Only clockwise (CW) [0]".
 
Parameter
Address
Name / setting range / [default setting]
Information
0x283A
(P304.00)
Limitation of rotation
(Limit. rotation)
Optional restriction of the rotating direction.
0
Only clockwise (CW)
The motor can only be rotated clockwise (CW). The transfer of negative frequency and PID setpoints to the motor control is prevented.
–
This function takes effect after the "Reverse rotational direction" function (0x2631:013 (P400.13)).
 
–
Since this function only prevents negative setpoints, counter-clockwise rotation (CCW) is possible if the motor has been wired for this rotating direction.
 
1
Both rotational directions
Both directions of motor rotation are enabled.