Device commands for parameter change-over

The parameter set can be selected with the device commands "Load parameter set 1" ... "Load parameter set 4".
 
Details
The change-over via the device commands depends on the activation method set in 0x4046 (P755.00):
–
Activation method = 1 or 3: Change-over takes place immediately.
 
–
Activation method = 0 or 2: The respective device command is only executed if the inverter is disabled.
 
 
Parameter
Address
Name / setting range / [default setting]
Information
0x2022:007
(P700.07)
Device commands: Load parameter set 1
(Device commands: Load par. set 1)
1 = load value set 1 of the "Parameter change-over" function.
–
The parameters specified in 0x4041/1...32 are set to the values set in 0x4042/1...32.
 
–
When the device command has been executed successfully, the value 0 is shown.
 
0
Off / ready
Only status feedback
1
On / start
Execute device command
2
In progress
Only status feedback
3
Action cancelled
4
No access
5
No access (Device disabled)
0x2022:008
(P700.08)
Device commands: Load parameter set 2
(Device commands: Load par. set 2)
1 = load value set 2 of the "Parameter change-over" function.
–
The parameters specified in 0x4041/1...32 are set to the values set in 0x4043/1...32.
 
–
When the device command has been executed successfully, the value 0 is shown.
 
0
Off / ready
Only status feedback
1
On / start
Execute device command
2
In progress
Only status feedback
3
Action cancelled
4
No access
5
No access (Device disabled)
0x2022:009
(P700.09)
Device commands: Load parameter set 3
(Device commands: Load par. set 3)
1 = load value set 3 of the "Parameter change-over" function.
–
The parameters specified in 0x4041/1...32 are set to the values set in 0x4044/1...32.
 
–
When the device command has been executed successfully, the value 0 is shown.
 
0
Off / ready
Only status feedback
1
On / start
Execute device command
2
In progress
Only status feedback
3
Action cancelled
4
No access
5
No access (Device disabled)
0x2022:010
(P700.10)
Device commands: Load parameter set 4
(Device commands: Load par. set 4)
1 = load value set 4 of the "Parameter change-over" function.
–
The parameters specified in 0x4041/1...32 are set to the values set in 0x4045/1...32.
 
–
When the device command has been executed successfully, the value 0 is shown.
 
0
Off / ready
Only status feedback
1
On / start
Execute device command
2
In progress
Only status feedback
3
Action cancelled
4
No access
5
No access (Device disabled)
0x2022:011
(P700.11)
Device commands: Save parameter set 1
(Device commands: Save par. set 1)
1 = save value set 1 of the "Parameter change-over" function.
–
When the device command has been executed successfully, the value 0 is shown.
 
0
Off / ready
Only status feedback
1
On / start
Execute device command
2
In progress
Only status feedback
3
Action cancelled
4
No access
5
No access (Device disabled)
0x2022:012
(P700.12)
Device commands: Save parameter set 2
(Device commands: Save par. set 2)
1 = save value set 2 of the "Parameter change-over" function.
–
When the device command has been executed successfully, the value 0 is shown.
 
0
Off / ready
Only status feedback
1
On / start
Execute device command
2
In progress
Only status feedback
3
Action cancelled
4
No access
5
No access (Device disabled)
0x2022:013
(P700.13)
Device commands: Save parameter set 3
(Device commands: Save par. set 3)
1 = save value set 3 of the "Parameter change-over" function.
–
When the device command has been executed successfully, the value 0 is shown.
 
0
Off / ready
Only status feedback
1
On / start
Execute device command
2
In progress
Only status feedback
3
Action cancelled
4
No access
5
No access (Device disabled)
0x2022:014
(P700.14)
Device commands: Save parameter set 4
(Device commands: Save par. set 4)
1 = save value set 3 of the "Parameter change-over" function.
–
When the device command has been executed successfully, the value 0 is shown.
 
0
Off / ready
Only status feedback
1
On / start
Execute device command
2
In progress
Only status feedback
3
Action cancelled
4
No access
5
No access (Device disabled)