Device identification

The following parameters show some general information about the inverter.
 
Parameter
Address
Name / setting range / [default setting]
Information
0x2000:001
(P190.01)
Device data: Product code
(Device data: Product code)
–
Read only
 
Product code of the complete device.
Example: "I55AE155D10V10017S"
–
If control unit and power unit were ordered separately, the product code "XXXXXXXXXXXXXXXXXXX" is displayed.
 
0x2000:002
(P190.02)
Device data: Serial number
(Device data: Serial number)
–
Read only
 
Serial number of the complete device.
Example: "0000000000000000XYZXYZ"
–
If control unit and power unit were ordered separately, the serial number "XXXXXXXXXXXXXXXXXXX" is displayed.
 
0x2000:004
(P190.04)
Device data: CU firmware version
(Device data: CU firmware ver.)
–
Read only
 
Firmware version of the control unit.
Example: "01.00.01.00"
0x2000:005
(P190.05)
Device data: CU firmware type
(Device data: CU firmware type)
–
Read only
 
Firmware type of the control unit.
Example: "IOFW51AC10"
0x2000:006
(P190.06)
Device data: CU bootloader version
(Device data: CU bootlder ver.)
–
Read only
 
Bootloader version of the control unit.
Example: "2015.10-20180517"
0x2000:007
(P190.07)
Device data: CU bootloader type
(Device data: CU bootlder type)
–
Read only
 
Bootloader type of the control unit.
Example: "IOBL51AOnn"
0x2000:008
(P190.08)
Device data: Object directory version
(Device data: OBD version)
–
Read only
 
Example: "108478"
0x2000:010
(P190.10)
Device data: PU firmware version
(Device data: PU firmware ver.)
–
Read only
 
Firmware version of the power unit.
Example: "00202"
0x2000:011
(P190.11)
Device data: PU firmware type
(Device data: PU firmware type)
–
Read only
 
Firmware type of the power unit.
Example: "IDFW5AA"
0x2000:012
(P190.12)
Device data: PU bootloader version
(Device data: PU bootlder ver.)
–
Read only
 
Bootloader version of the power unit.
0x2000:013
(P190.13)
Device data: PU bootloader type
(Device data: PU bootlder type)
–
Read only
 
Bootloader type of the power unit.
0x2000:014
(P190.14)
Device data: Module - firmware version
(Device data: Mod. firmware)
–
Read only
 
Firmware version of the plugged-in module (e.g. WLAN module).
0x2000:015
(P190.15)
Device data: Communication firmware revision number
(Device data: Com. FW rev no.)
–
Read only
 
Firmware version of the network option.
0x2000:016
(P190.16)
Device data: Communication bootloader revision number
(Device data: ComBootlderRevNo)
–
Read only
 
Bootloader version of the network option.
0x2000:017
(P190.17)
Device data: CU firmware subtype
(Device data: CU FW subtype)
–
Read only
 
Additional information on the firmware.
0x2002:004
(P192.04)
Device module: CU type code
(Device module: CU type code)
–
Read only
 
Type code of the control unit
0x2002:005
(P192.05)
Device module: PU type code
(Device module: PU type code)
–
Read only
 
Type code of the power unit.
0x2002:006
(P192.06)
Device module: CU serial number
(Device module: CU serial number)
–
Read only
 
Serial number of the control unit.
0x2002:007
(P192.07)
Device module: PU serial number
(Device module: PU serial number)
–
Read only
 
Serial number of the power unit.