Status LEDs

Information on the network status can be obtained quickly via the "Status" and "Error" LED displays on the front of the inverter. In addition, the LEDs at the RJ45 sockets indicate the POWERLINK connection status .
 
The meaning can be seen from the table below.
LED "Status" (green)
NMT communication status
Meaning
off
-
The network option is not supplied with voltage, is not active at the network or is in the INIT state.
Flashing
NMT_CS_PREOPERATIONAL_1
The POWERLINK network is in the initialisation phase.
Flashing 2 x
NMT_CS_PREOPERATIONAL_2
The POWERLINK network is in the initialisation phase with cyclic traffic.
Flashing 3 x
NMT_CS_READY_TO_OPERATE
The network option waits for the start signal.
flickers
NMT_CS_BASIC_ETHERNET
The network option has not found a managing node and is in the "Basic Ethernet Mode” mode.
blinking
NMT_CS_STOPPED
The network option is in the "Stopped" state (waiting for switch-off).
on
NMT_CS_OPERATIONAL
The network option is in the operating phase.
LED "Error" (red)
Status/meaning
on
POWERLINK network error
 
Status displays at the RJ45 sockets
The LEDs at the RJ45 sockets indicate the connection status to the network:
LED (green)
Status/meaning
off
No connection to the network.
on
A physical connection to the network is available.
flickers
Data is exchanged via the network.
LED (red)
Status/meaning
on
POWERLINK collision