Firmware download with »EASY Starter (firmware loader)«

The »EASY Starter (firmware loader)« is a PC software which serves to update the firmware of the device.
 
Preconditions
–
For the firmware download, we recommend a direct USB connection to the device. For this purpose, the USB module and a USB 2.0 cable (A plug on Micro-B plug) are required. The voltage supply of the control electronics also takes place via the USB connection.
 
–
The control electronics of the inverter must be supplied with voltage. Either via the USB connection or via the external 24-V voltage supply.
 
–
Voltage supply and communication must not be interrupted during the firmware download.
 
 
Details
Together with the »EASY Starter« engineering tool, the following tools are installed as well:
Tool
Brief description
»EASY Navigator«
Helps you to find the right tool for your application.
»EASY Package Manager«
Enables the automatic download and the installation of files for the engineering tools.
–
For this purpose, the »EASY Package Manager« is provided with current files by the manufacturer and enables the user to install them.
 
–
The files also include new firmware versions for inverters.
 
»EASY Starter (firmware loader)«
Enables the update of the firmware for inverters.
–
The update can be made by the mechanical engineer or the end user depending on the access protection set for the device.
 
Carry out the firmware download with the »EASY Starter (firmware loader)«:
1.
Start »EASY Navigator« (All programs
à
Lenze
à
EASY Navigator).
 
2.
In the »EASY Navigator«, change to the "Ensuring productivity" engineering phase.
 
3.
Click the »EASY Starter (firmware loader)« icon (see on the left).
 
4.
Follow the instructions of the »EASY Starter (firmware loader)«.
 
Notes:
–
The firmware download will not take more than 20 seconds. The progress is shown in the »EASY Starter (firmware loader)«.
 
–
After the firmware download, the connection to the device gets lost for some second and is then restored again automatically.
 
–
Device settings are not changed by the firmware download.
 
–
The brand protection does not get lost by the firmware download.
 
–
The firmware can neither be exported from the device nor be deleted from the device.
 
If the connection is aborted during the firmware download, this may have the following consequences:
–
The device starts with the old firmware. The firmware download can be restarted.
 
–
The firmware in the device is damaged. Consultation with the manufacturer is required.