Mappable parameters for exchanging setpoints and actual values

The parameters listed in the following can also be mapped to network registers, in order to transfer set points and actual values via the network.
 
–
The parameters are always available irrespective of the network option.
 
–
Several parameters with different resolutions are available for selection to transfer the frequency setpoint and actual value.
 
–
The use of these parameters for the transmission of process data is optional. It is also possible to use only a selection of the parameters.
 
 
Parameter
Address
Name / setting range / [default setting]
Information
0x400B:003
(P592.03)
Process input data: Network setpoint frequency (0.1)
(Process data IN: Net.freq. 0.1)
0.0 ... [0.0] ... 599.0 Hz
Mappable parameter for specifying the frequency setpoint in [0.1 Hz] via network.
–
The specification is made without sign (irrespective of the rotating direction).
 
–
The rotating direction is specified via the control word.
 
–
Example: 456 = 45.6 Hz
 
0x400B:004
(P592.04)
Process input data: Network setpoint speed
(Process data IN: Net.setp. speed)
0 ... [0] ... 50000 rpm
Mappable parameter for specifying the setpoint as speed in [rpm] via network.
–
The specification is made without sign (irrespective of the rotating direction).
 
–
The rotating direction is specified via the control word.
 
–
Example: 456 ≡ 456 rpm
 
0x400B:005
(P592.05)
Process input data: Network setpoint frequency (0.01)
(Process data IN: Net.freq. 0.01)
0.00 ... [0.00] ... 599.00 Hz
Mappable parameter for specifying the frequency setpoint in [0.01 Hz] via network.
–
The specification is made without sign (irrespective of the rotating direction).
 
–
The rotating direction is specified via the control word.
 
–
Example: 456 = 4.56 Hz
 
0x400B:009
(P592.09)
Process input data: Torque scaling
(Process data IN: Torque scaling)
-128 ... [0] ... 127
–
From version 02.00
 
Scaling factor for torque setpoint 0x400B:008 (P592.08) and actual torque value 0x400C:007 (P593.07) via network.
–
With the setting 0, no scaling takes place.
 
Example:
–
Scaled actual torque value (0x400C:007) = 345 [Nm]
 
–
Scaling factor (0x400B:009) = 3
 
–
Actual torque value = 345 [Nm] / 23 = 43.125 [Nm]
 
0x400B:012
(P592.12)
Process input data: Network setpoint frequency [0.02Hz]
(Process data IN: NetSetfreq0.02Hz)
-29950 ... [0] ... 29950 Hz
–
From version 04.00
 
Mappable parameter for specifying the frequency setpoint in [0.02 Hz] via network.
–
The specification is made without sign (irrespective of the rotating direction).
 
–
The rotating direction is specified via the control word.
 
–
Examples: 50 = 1 Hz, 100 = 2 Hz
 
0x400B:013
(P592.13)
Process input data: Network frequency setpoint [+/-16384]
(Process data IN: N.FrqSet+/-16384)
-16384 ... [0] ... 16384
–
From version 05.00
 
Mappable parameter for specifying the frequency setpoint via network.
–
±
16384 =
±
100 % Maximum frequency 0x2916 (P211.00)
 
0x400C:003
(P593.03)
Process output data: Frequency (0.1)
(Process data OUT: Frequency (0.1))
–
Read only: x.x Hz
 
Mappable parameter for the output of the actual frequency value in [0.1 Hz] via network.
–
The output is effected without sign (irrespective of the rotating direction).
 
–
The rotating direction is specified via the status word.
 
–
Example: 456 = 45.6 Hz
 
0x400C:004
(P593.04)
Process output data: Motor speed
(Process data OUT: Motor speed)
–
Read only: x rpm
 
Mappable parameter for the output of the actual value as speed in [rpm] via network.
–
The output is made without sign (irrespective of the rotating direction).
 
–
The rotating direction is specified via the status word.
 
–
Example: 456 ≡ 456 rpm
 
0x400C:006
(P593.06)
Process output data: Frequency (0.01)
(Process data OUT: Frequency 0.01)
–
Read only: x.xx Hz
 
Mappable parameter for the output of the actual frequency value in [0.01 Hz] via network.
–
The output is made without sign (irrespective of the rotating direction).
 
–
The rotating direction is specified via the status word.
 
–
Example: 456 = 4.56 Hz
 
0x400C:007
(P593.07)
Process output data: Torque scaled
(Process data OUT: Torque scaled)
–
Read only
 
–
From version 02.00
 
Mappable parameter for the output of the actual torque value in [Nm / 2scaling factor] via network.
–
The scaling factor can be set in 0x400B:009 (P592.09).
 
–
Actual torque value = scaled actual torque value (0x400C:007) / 2scaling factor
 
Example:
–
Scaled actual torque value (0x400C:007) = 345 [Nm]
 
–
Scaling factor (0x400B:009) = 3
 
–
Actual torque value = 345 [Nm] / 23 = 43.125 [Nm]
 
0x400C:008
(P593.08)
Process output data: Frequency [0.02 Hz]
(Process data OUT: Frequency 0.02Hz)
–
Read only: Hz
 
–
From version 04.00
 
Mappable parameter for the output of the actual frequency value in [0.02 Hz] via network.
–
The output is effected without sign (irrespective of the rotating direction).
 
–
The rotating direction is specified via the status word.
 
–
Examples: 50 = 1 Hz, 100 = 2 Hz
 
0x400C:009
(P593.09)
Process output data: Frequency [+/-16384]
(Process data OUT: Freq. [+/-16384])
–
Read only
 
–
From version 05.00
 
Mappable parameter for the output of the actual frequency value via network.
–
±
16384 =
±
100 % Maximum frequency 0x2916 (P211.00)