Sequencer diagnostics

The following parameters serve to diagnose the "sequencer" function.
 
Parameter
Address
Name / setting range / [default setting]
Information
0x2DAE:001
(P140.01)
Sequencer diagnostics: Active step
(Sequencer diag: Active Step)
–
Read only
 
–
From version 03.00
 
Display of the active step.
–
0 = no sequence active.
 
0x2DAE:002
(P140.02)
Sequencer diagnostics: Step time elapsed
(Sequencer diag: StepTime elapsed)
–
Read only: x.x s
 
–
From version 03.00
 
Display of the time that has passed since the start of the current step.
0x2DAE:003
(P140.03)
Sequencer diagnostics: Step time remaining
(Sequencer diag: StepTime remain)
–
Read only: x.x s
 
–
From version 03.00
 
Display of the remaining time for the current step.
0x2DAE:004
(P140.04)
Sequencer diagnostics: Steps complete
(Sequencer diag: Steps complete)
–
Read only
 
–
From version 03.00
 
Display of the number of steps that have been made since the start of the sequence.
0x2DAE:005
(P140.05)
Sequencer diagnostics: Steps remaining
(Sequencer diag: Steps remain)
–
Read only
 
–
From version 03.00
 
Display of the remaining number of steps until the current sequence is completed. This includes the current step.
0x2DAE:006
(P140.06)
Sequencer diagnostics: Active sequence
(Sequencer diag: Active sequence)
–
Read only
 
–
From version 03.00
 
Display of the active sequence.
–
0 = no sequence active.
 
0x2DAE:007
(P140.07)
Sequencer diagnostics: Active segment
(Sequencer diag: Active segment)
–
Read only
 
–
From version 03.00
 
Display of the active segment.
–
0 = no sequence active.
 
–
255 = final sequence active.
 
0x2DAE:008
(P140.08)
Sequencer diagnostics: Relative sequence time remaining
(Sequencer diag: SeqTime remain %)
–
Read only: x %
 
–
From version 03.00
 
Display of the remaining time of the sequence in [%].
0x2DAE:009
(P140.09)
Sequencer diagnostics: Absolute sequence time remaining
(Sequencer diag: SeqTime remain)
–
Read only: x.x s
 
–
From version 03.00
 
Display of the remaining time of the sequence in [s].
0x2DAE:010
Sequencer diagnostics: Frequency setpoint
–
Read only: x.x Hz
 
–
From version 03.00
 
Display of the current frequency setpoint of the "sequencer" function.
0x2DAE:011
Sequencer diagnostics: PID setpoint
–
Read only: x.xx PID unit
 
–
From version 03.00
 
Display of the current PID control value of the "sequencer" function.
0x2DAE:012
Sequencer diagnostics: Torque setpoint
–
Read only: x.x %
 
–
From version 03.00
 
Display of the current torque setpoints of the "sequencer" function.
–
100 % =  Rated motor torque0x6076 (P325.00)