Monitoring

The inverter can give a parameterisable response to various PROFIBUS errors.
 
Details
The following table lists the PROFIBUS errors that can be set for a response.
Event
Display in
Response can be set in
Default setting
Communication to the PROFIBUS master is continuously interrupted.
Fault
Data exchange via PROFIBUS has been terminated.
No response
The inverter has received invalid configuration data from the master.
Fault
An error has occurred during the initialisation of the PROFIBUS interface.
Fault
The process data received are invalid.
Trouble
 
The parameters for setting network monitoring functions are described below.
 
Parameter
Address
Name / setting range / [default setting]
Information
0x2859:001
(P515.01)
PROFIBUS monitoring: Watchdog elapsed
(PROFIBUS monit.: WD elapsed)
Selection of the response to the continuous interruption of communication to the PROFIBUS master, e. g. by cable break or failure of the PROFIBUS master.
Associated event ID:
–
33168 | 0x8190 - Network - Watchdog time-out
 
0
No response
1
Warning
2
Trouble
3
Fault
0x2859:002
(P515.02)
PROFIBUS monitoring: Data exchange exited
(PROFIBUS monit.: Data exch.exited)
Selection of the response to exiting the "Data Exchange" state.
Associated event ID:
–
33169 | 0x8191 - Network - Disruption of cyclic data exchange
 
0
No response
1
Warning
2
Trouble
3
Fault
0x2859:003
(P515.03)
PROFIBUS monitoring: Invalid configuration
(PROFIBUS monit.: Invalid config)
Selection of the response triggered by the reception of invalid configuration data.
Associated event ID:
–
33414 | 0x8286 - Network - PDO mapping error
 
0
No response
1
Warning
2
Trouble
3
Fault
0x2859:004
(P515.04)
PROFIBUS monitoring: Initialisation error
(PROFIBUS monit.: Init. error)
Selection of the response triggered by the occurrence of an error during the initialisation of the PROFIBUS module.
Associated event ID:
–
33170 | 0x8192 - Network - Initialization error
 
0
No response
1
Warning
2
Trouble
3
Fault
0x2859:005
(P515.05)
PROFIBUS monitoring: Invalid process data
(PROFIBUS monit.: Inval. proc.data)
Selection of the response triggered by the reception of invalid process data.
–
If the master changes to the "Stop" state, no cyclic process data are sent to the inverter (slave) anymore; the length of the process data then is 0.
 
Associated event ID:
–
33171 | 0x8193 - Network - Invalid cyclic process data
 
0
No response
1
Warning
2
Trouble
3
Fault