EtherNet/IP communication monitoring

Parameter
Address
Name / setting range / [default setting]
Information
0x23A1:010
(P510.10)
EtherNet/IP settings: Timeout
(EtherN/IP sett.: Timeout)
500 ... [10000] ... 65535 ms
–
From version 02.00
 
Setting of the maximum permissible time-out for the CIP communication.
When the specified monitoring time has elapsed, the response set in 0x2859:007 (P515.07) is triggered in the inverter.
0x2859:001
(P515.01)
EtherNet/IP monitoring: Watchdog elapsed
(EtherN/IP monit.: WD elapsed)
–
From version 02.00
 
Selection of the response to a permanent interruption of the communication to the Scanner, e. g. by cable break or failure of the Scanner.
Associated event ID:
–
33168 | 0x8190 - Network - Watchdog time-out
 
0
No response
1
Warning
2
Trouble
3
Fault
0x2859:006
(P515.06)
EtherNet/IP monitoring: Time-out explicit message
(EtherN/IP monit.: Timeout ExplMsg)
–
From version 02.00
 
Selection of the response to time-outs during the transfer of Explicit Messages.
Associated event ID:
–
33042 | 0x8112 - Network - Time-out explicit message
 
0
No response
1
Warning
2
Trouble
3
Fault
0x2859:007
(P515.07)
EtherNet/IP monitoring: Timeout communication
(EtherN/IP monit.: Timeout Comm.)
–
From version 02.00
 
Selection of the response to the time-out during the CIP communication.
The monitoring time for the CIP communication is defined in 0x23A1:010 (P510.10).
Associated event ID:
–
33044 | 0x8114 - Network - Overall communication time-out
 
0
No response
1
Warning
2
Trouble
3
Fault