Other monitoring

Parameter
Address
Name / setting range / [default setting]
Information
0x2859:003
(P515.03)
EtherNet/IP monitoring: Invalid configuration
(EtherN/IP monit.: Invalid config)
–
From version 02.00
 
Selection of the response triggered by the reception of invalid configuration data.
Associated event ID:
–
33414 | 0x8286 - Network - PDO mapping error
 
0
No response
1
Warning
2
Trouble
3
Fault
0x2859:004
(P515.04)
EtherNet/IP monitoring: Initialisation error
(EtherN/IP monit.: Init. error)
–
From version 02.00
 
Selection of the response triggered by the occurrence of an error during the initialisation of the network component.
Associated event ID:
–
33170 | 0x8192 - Network - Initialization error
 
0
No response
1
Warning
2
Trouble
3
Fault
0x2859:005
(P515.05)
EtherNet/IP monitoring: Invalid process data
(EtherN/IP monit.: Inval. proc.data)
–
From version 02.00
 
Selection of the response triggered by the reception of invalid process data.
Associated event ID:
–
33171 | 0x8193 - Network - Invalid cyclic process data
 
0
No response
1
Warning
2
Trouble
3
Fault