L_MC1P_HWLimitSwitchInterface

This FB is an interface for connecting the HW limit switch of an axis.

The HW limit switches are used for the homing function and the limit switch monitoring.

The hardware limit switches are typically digital hardware switches that are read via the controller’s I/O modules.

The positive hardware limit position xLimitSwitchPos is always in the positive direction of motion of the AxisRef, regardless of the physical direction of rotation of the motor (inverted mounting direction or inverting gearbox). The same applies to the negative hardware limit position xLimitSwitchNeg.

Travel range limit switches (hardware limit positions)

Version note!

Up to and including version 3.31.x of the L_MC1P_MotionControlBasic library, only the last instance called up in the application cycle (technology module or single-axis FB) is evaluated.

From version 3.32.0, all instances called up in the application are evaluated.

 

 

 

L_MC1P_HWLimitSwitchInterface

 

 

 

AXIS_REF

-

 

Axis

xBusy

 

-

BOOL

BOOL

-

 

xEnable

xError

 

-

BOOL

BOOL

-

 

xLimitSwitchPos

eErrorID

 

-

L_IE1P_Error

BOOL

-

 

xLimitSwitchNeg

 

 

 

 

               

 

 

 

 

 

 

 

 

Inputs

Name

Data type

Information/possible settings

Axis

AXIS_REF

Transfer of the axis data structure

Motion axes (AXIS_REF)

xEnable

BOOL

TRUE

Execution of the FB active.

xLimitSwitchPos

BOOL

TRUE

Positive travel range limit switch is active.

xLimitSwitchNeg

BOOL

TRUE

Negative travel range limit switch is active.

Outputs

Name

Data type

Value/meaning

xBusy

BOOL

TRUE

Processing is running.

xError

BOOL

TRUE

An error has occurred. For details see eErrorID .

eErrorID

L_IE1P_Error

If xError = TRUE: Error number for the error that has occurred.