Manual jog (jogging)

In the following parameters, the profile data for the Jogging (manual jog) function can be set.

These parameters are currently only taken into consideration when using the FB

L_MC1P_AxisBasicControlV2

Tip!

The parameters can also be overwritten from the application. For this purpose, use the FB

L_MC1P_SetBasicParameter

Manual jog: Speed (subindex 181)

Virtual axis 9400 HighLine i500 inverter i700 servo inverter i950 servo inverter Encoder

Setting range (min. value | unit | max. value)

Lenze setting

0

Unit/s

2147483647

360.0 unit/s

Read access Write access Can only be changed in "Disabled" state No download

FLOAT_64

Manual jog: Acceleration(subindex 182)

Virtual axis 9400 HighLine i500 inverter i700 servo inverter i950 servo inverter Encoder

Setting range (min. value | unit | max. value)

Lenze setting

0

Unit/s²

2147483647

720.0 unit/s²

Read access Write access Can only be changed in "Disabled" state No download

FLOAT_64

Manual jog: Deceleration(subindex 183)

Virtual axis 9400 HighLine i500 inverter i700 servo inverter i950 servo inverter Encoder

Setting range (min. value | unit | max. value)

Lenze setting

0

Unit/s²

2147483647

1440.0 unit/s²

Read access Write access Can only be changed in "Disabled" state No download

FLOAT_64

Manual jog: Jerk (subindex 184)

Virtual axis 9400 HighLine i500 inverter i700 servo inverter i950 servo inverter Encoder

Setting range (min. value | unit | max. value)

Lenze setting

0

Unit/s³

2147483647

0 unit/s³

Read access Write access Can only be changed in "Disabled" state No download

FLOAT_64