Halt

In the following parameters, the profile data for the Stop function can be set.

These parameters are currently only taken into consideration when using the FB

L_MC1P_AxisBasicControlV2

Technologymodules V2

  • The parameters can also be overwritten from the application. For this purpose, use the FB

L_MC1P_SetBasicParameter

Halt: Deceleration (subindex 186)

Virtual axis 9400 HighLine i500 inverter i700 servo inverter i950 servo inverter Encoder

Deceleration for ramp down to standstill when the halt function is activated.

Special case :

Deceleration = 0: The default value defined in sub-index 41 is used for acceleration.

Setting range (min. value | unit | max. value)

Lenze setting

0

Unit/s²

2147483647

1800.0 unit/s²

Read access Write access Can only be changed in "Disabled" state No download

FLOAT_64

Stop: Jerk(subindex 187)

Virtual axis 9400 HighLine i500 inverter i700 servo inverter i950 servo inverter Encoder

Jerk to ramp down to standstill.

Special case :

Jerk = 0: The default value defined in sub-index 43 is used for the jerk.

Setting range (min. value | unit | max. value)

Lenze setting

0

Unit/s³

2147483647

0 unit/s³

Read access Write access Can only be changed in "Disabled" state No download

FLOAT_64