MoveRelative (relative positioning)

This state makes traversing to the relative position specified possible.

  • In the "MoveRelative" status, the following actions are carried out:
    • Creation of the motion profile for the "MoveRelative" function.
  • Modulo axes and linear axes are supported.
  • During the travel, the position can be changed by enabling the Execute input again.
Inputs for this operating mode

Name

Data type

Information/possible settings

xMoveRelExecute

BOOL

FALSE ä TRUE

Activate relative positioning.

  • Abort of the function via the xAxisStop input.

xContinuousUpdate

BOOL

TRUE

The inputs lrSetPos_Dist, lrSetVel, lrSetAcc, lrSetDec and lrsetJerk are cyclically checked for changes and accepted,

Control input ContinuousUpdate

lrSetPos_Dist

LREAL

Distance to be traversed in [unit]

  • With reference to the set position at the starting time of the command.

lrSetVel

LREAL

Velocity in [unit/s]

  • Specification of the maximum velocity at which positioning is to be carried out.
  • Only positive values permissible.

lrSetAcc

LREAL

Acceleration in [unit/s 2 ]

  • Specification of the maximum velocity variation which is to be used for acceleration.
  • Only positive values permissible.

lrSetDec

LREAL

Deceleration in [unit/s 2 ]

  • Specification of the velocity variation which is to be used for maximum deceleration to standstill.
  • Only positive values permissible.

lrSetJerk

LREAL

Jerk in [unit/s 3 ]

  • Only positive values permissible.
  • If this input is not assigned, the jerk defined in the axis data is used.
Outputs for this operating mode

Name

Data type

Value/meaning

lrActPos

LREAL

Current position in [unit]

lrActVel

LREAL

Current velocity in [unit/s]

lrSetPosOut

LREAL

Setpoint position in [unit]

lrSetVelOut

LREAL

Setpoint velocity in [unit/s]

lrActFollowingError

LREAL

Current following error in [unit]

xConstantVelocity

BOOL

TRUE

Specified velocity lrSetVel has been reached for the first time.

xAccelerating

BOOL

TRUE

Axis is accelerated.

(Increase in the speed value.)

xDecelerating

BOOL

TRUE

Axis is decelerated/braked.

(Decrease in the speed value.)

xDirectionPositive

BOOL

TRUE

Axis traverses in positive direction.

xDirectionNegative

BOOL

TRUE

Axis traverses in negative direction.

xInPosition

BOOL

TRUE

Target position reached

The behaviour of the output can be parameterised via the parameters in the Axis Ref subindex 130 and 131.