L_MC4P_DifferentialDrive3x3
This FB implements the extension of the kinematic transformation for a differential drive including three drives. More detailed information is provided in section
Considering differential drives
- Only one FB instance of the differential drives can be active on an axes group at a time.
- Activation is only permissible if the axes group is deactivated.
- If another instance is activated via a positive edge at the input xExecute when the FB is active, the previously active FB is deactivated. The output xCommandAborted signals the deactivation by a state change.
- After a successful extension of the transformation, the FB continues to be active until another instance becomes active.
- For deactivation, assign zero to all elements of the scDiffGearRatio structure and transmit another xExecute edge.
- Coupled ACS axes must be of the Limited axis type if differential gearboxes are used (traversing range parameter (subindex 30 of the respective axis)).
|
|
|
|
L_MC4P_DifferentialDrive3x3 |
|
|
|
|
|---|---|---|---|---|---|---|---|
|
AXES_GROUP_KIN |
- |
|
AxesGroup |
xBusy |
|
- |
BOOL |
|
BOOL |
- |
|
xExecute |
xCommandAborted |
|
- |
BOOL |
|
BOOL |
- |
|
xAbort |
xError |
|
- |
BOOL |
|
IDENT_IN_GROUP_REF |
- |
|
eFirstAxis |
eErrorID |
|
- |
L_IE1P_Error |
|
IDENT_IN_GROUP_REF |
- |
|
eSecondAxis |
alrACSPosition |
|
- |
ARRAY [1..3] OF LREAL |
|
IDENT_IN_GROUP_REF |
- |
|
eThirdAxis |
alrJCSPosition |
|
- |
ARRAY [1..3] OF LREAL |
|
L_MC4P_ DiffGearFactors3x3 |
|
|
scDiffGearRatio |
|
|
|
|
|
|
|
|
|
|
|
|
|
Inputs/outputs
|
Name Data type |
Information/possible settings |
|
|---|---|---|
|
AxesGroup AXES_GROUP_KIN |
axes group reference |
|
Inputs
|
Name Datentyp |
Information/possible settings |
|
|---|---|---|
|
xExecute BOOL |
FALSE ä TRUE |
Only allowed when the axis group is deactivated: On the positive edge, the FB extends the kinematic transformation of the axis group with a differential with the gear ratios defined in scDiffGearRatio. |
|
xAbort BOOL |
FALSE ä TRUE |
Only allowed when the axis group is deactivated: On the positive edge,the extension of the kinematic transformation defined and activated via this FB is removed from the axis group. |
|
eFirstAxis |
ENUM for defining the involved axes. Only real axes A1..A6 (if available) are allowed. Passing Main or AuxAxes will result in an error! |
|
|
eSecondAxis |
||
|
eThirdAxis |
||
|
scDiffGearRatio |
Structure including numerator and denominator of the differential ratios.
The main ratios (gearbox stage on the motor, e.g. Motor1
|
|
Outputs
|
Name Data type |
Value/meaning |
|
|---|---|---|
|
xBusy BOOL |
TRUE |
Processing is running. |
|
xCommandAborted BOOL |
TRUE |
The command was aborted by another FB. |
|
xError BOOL |
TRUE |
An error has occurred. For details see eErrorID . |
|
eErrorID |
If xError =Â TRUE: Error number for the error that has occurred.
|
|
|
alrACSPosition ARRAY [1..3] OF LREAL |
Axis positions with coupling (ACS)
This output is provided for information purposes and does not have to be connected to the application. |
|
|
alrJCSPosition ARRAY [1..3] OF LREAL |
Joint positions of the kinematics (JCS)
This output is provided for information purposes and does not have to be connected to the application. |
|
