Coordinate systems

You can find detailed information on the transformation in the chapter Cartesian transformation .

Axis group index (index offset 1, subindex 1)

Selection list (display only; initialisation in bold)

104

1 from 4

204

2 from 4

304

3 from 4

404

4 from 4

Read access Write access Change only possible in "GroupDisabled" state No download

UNSIGNED_16

PCS 1: Coordinate type (index offset 1, subindex 2)

Type of coordinate system

Selection list (Lenze setting in bold)

0

Cartesian

1

Cylindrical

Read access Write access Change only possible in "GroupDisabled" state No download

UNSIGNED_16

PCS 1: Shift X (index offset 1, subindex 3)

Displacement in x-direction

Setting range (min. value | unit | max. value)

Lenze setting

mm

0 mm

Read access Write access Change only possible in "GroupDisabled" state No download

FLOAT_64

PCS 1: Shift Y (index offset 1, subindex 4)

Displacement in y-direction

Setting range (min. value | unit | max. value)

Lenze setting

mm

0 mm

Read access Write access Change only possible in "GroupDisabled" state No download

FLOAT_64

PCS 1: Shift Z (index offset 1, subindex 5)

Displacement in z-direction

Setting range (min. value | unit | max. value)

Lenze setting

mm

0 mm

Read access Write access Change only possible in "GroupDisabled" state No download

FLOAT_64

PCS 1: Orientation A (index offset 1, subindex 6)

Orientation around x

Setting range (min. value | unit | max. value)

Lenze setting

deg

0 deg

Read access Write access Change only possible in "GroupDisabled" state No download

FLOAT_64

PCS 1: Orientation B (index offset 1, subindex 7)

Orientation around y'

Setting range (min. value | unit | max. value)

Lenze setting

deg

0 deg

Read access Write access Change only possible in "GroupDisabled" state No download

FLOAT_64

PCS 1: Orientation C (index offset 1, subindex 8)

Orientation around z''

Setting range (min. value | unit | max. value)

Lenze setting

deg

0 deg

Read access Write access Change only possible in "GroupDisabled" state No download

FLOAT_64

PCS 2: Coordinate type (index offset 1, subindex 9)

Type of coordinate system

Selection list (Lenze setting in bold)

0

Cartesian

1

Cylindrical

Read access Write access Change only possible in "GroupDisabled" state No download

UNSIGNED_16

PCS 2: Shift X (index offset 1, subindex 10)

Displacement in x-direction

Setting range (min. value | unit | max. value)

Lenze setting

mm

0 mm

Read access Write access Change only possible in "GroupDisabled" state No download

FLOAT_64

PCS 2: Shift Y (index offset 1, subindex 11)

Displacement in y-direction

Setting range (min. value | unit | max. value)

Lenze setting

mm

0 mm

Read access Write access Change only possible in "GroupDisabled" state No download

FLOAT_64

PCS 2: Shift Z (index offset 1, subindex 12)

Displacement in z-direction

Setting range (min. value | unit | max. value)

Lenze setting

mm

0 mm

Read access Write access Change only possible in "GroupDisabled" state No download

FLOAT_64

PCS 2: Orientation A (index offset 1, subindex 13)

Orientation around x

Setting range (min. value | unit | max. value)

Lenze setting

deg

0 deg

Read access Write access Change only possible in "GroupDisabled" state No download

FLOAT_64

PCS 2: Orientation B (index offset 1, subindex 14)

Orientation around y'

Setting range (min. value | unit | max. value)

Lenze setting

deg

0 deg

Read access Write access Change only possible in "GroupDisabled" state No download

FLOAT_64

PCS 2: Orientation C (index offset 1, subindex 15)

Orientation around z''

Setting range (min. value | unit | max. value)

Lenze setting

deg

0 deg

Read access Write access Change only possible in "GroupDisabled" state No download

FLOAT_64

PCS 3: Coordinate type (index offset 1, subindex 16)

Type of coordinate system

Selection list (Lenze setting in bold)

0

Cartesian

1

Cylindrical

Read access Write access Change only possible in "GroupDisabled" state No download

UNSIGNED_16

PCS 3: Shift X (index offset 1, subindex 17)

Displacement in x-direction

Setting range (min. value | unit | max. value)

Lenze setting

mm

0 mm

Read access Write access Change only possible in "GroupDisabled" state No download

FLOAT_64

PCS 3: Shift Y (index offset 1, subindex 18)

Displacement in y-direction

Setting range (min. value | unit | max. value)

Lenze setting

mm

0 mm

Read access Write access Change only possible in "GroupDisabled" state No download

FLOAT_64

PCS 3: Shift Z (index offset 1, subindex 19)

Displacement in z-direction

Setting range (min. value | unit | max. value)

Lenze setting

mm

0 mm

Read access Write access Change only possible in "GroupDisabled" state No download

FLOAT_64

PCS 3: Orientation A (index offset 1, subindex 20)

Orientation around x

Setting range (min. value | unit | max. value)

Lenze setting

deg

0 deg

Read access Write access Change only possible in "GroupDisabled" state No download

FLOAT_64

PCS 3: Orientation B (index offset 1, subindex 21)

Orientation around y'

Setting range (min. value | unit | max. value)

Lenze setting

deg

0 deg

Read access Write access Change only possible in "GroupDisabled" state No download

FLOAT_64

PCS 3: Orientation C (index offset 1, sub-index 22)

Orientation around z''

Setting range (min. value | unit | max. value)

Lenze setting

deg

0 deg

Read access Write access Change only possible in "GroupDisabled" state No download

FLOAT_64

PCS 4: Coordinate type (index offset 1, subindex 23)

Type of coordinate system

Selection list (Lenze setting in bold)

0

Cartesian

1

Cylindrical

Read access Write access Change only possible in "GroupDisabled" state No download

UNSIGNED_16

PCS 4: Shift X (index offset 1, subindex 24)

Displacement in x-direction

Setting range (min. value | unit | max. value)

Lenze setting

mm

0 mm

Read access Write access Change only possible in "GroupDisabled" state No download

FLOAT_64

PCS 4: Displacement Y (index offset 1, subindex 25)

Displacement in y-direction

Setting range (min. value | unit | max. value)

Lenze setting

mm

0 mm

Read access Write access Change only possible in "GroupDisabled" state No download

FLOAT_64

PCS 4: Shift Z (index offset 1, subindex 26)

Displacement in z-direction

Setting range (min. value | unit | max. value)

Lenze setting

mm

0 mm

Read access Write access Change only possible in "GroupDisabled" state No download

FLOAT_64

PCS 4: Orientation A (index offset 1, subindex 27)

Orientation around x

Setting range (min. value | unit | max. value)

Lenze setting

deg

0 deg

Read access Write access Change only possible in "GroupDisabled" state No download

FLOAT_64

PCS 4: Orientation B (index offset 1, subindex 28)

Orientation around y'

Setting range (min. value | unit | max. value)

Lenze setting

deg

0 deg

Read access Write access Change only possible in "GroupDisabled" state No download

FLOAT_64

PCS 4: Orientation C (index offset 1, subindex 29)

Orientation around z''

Setting range (min. value | unit | max. value)

Lenze setting

deg

0 deg

Read access Write access Change only possible in "GroupDisabled" state No download

FLOAT_64

PCS 5: Coordinate type (index offset 1, subindex 30)

Type of coordinate system

Selection list (Lenze setting in bold)

0

Cartesian

1

Cylindrical

Read access Write access Change only possible in "GroupDisabled" state No download

UNSIGNED_16

PCS 5: Shift X (index offset 1, subindex 31)

Displacement in x-direction

Setting range (min. value | unit | max. value)

Lenze setting

mm

0 mm

Read access Write access Change only possible in "GroupDisabled" state No download

FLOAT_64

PCS 5: Shift Y (index offset 1, subindex 32)

Displacement in y-direction

Setting range (min. value | unit | max. value)

Lenze setting

mm

0 mm

Read access Write access Change only possible in "GroupDisabled" state No download

FLOAT_64

PCS 5: Shift Z (index offset 1, subindex 33)

Displacement in z-direction

Setting range (min. value | unit | max. value)

Lenze setting

mm

0 mm

Read access Write access Change only possible in "GroupDisabled" state No download

FLOAT_64

PCS 5: Orientation A (index offset 1, subindex 34)

Orientation around x

Setting range (min. value | unit | max. value)

Lenze setting

deg

0 deg

Read access Write access Change only possible in "GroupDisabled" state No download

FLOAT_64

PCS 5: Orientation B (index offset 1, subindex 35)

Orientation around y'

Setting range (min. value | unit | max. value)

Lenze setting

deg

0 deg

Read access Write access Change only possible in "GroupDisabled" state No download

FLOAT_64

PCS 5: Orientation C (index offset 1, subindex 36)

Orientation around z''

Setting range (min. value | unit | max. value)

Lenze setting

deg

0 deg

Read access Write access Change only possible in "GroupDisabled" state No download

FLOAT_64

PCS 6: Coordinate type (index offset 1, subindex 37)

Type of coordinate system

Selection list (Lenze setting in bold)

0

Cartesian

1

Cylindrical

Read access Write access Change only possible in "GroupDisabled" state No download

UNSIGNED_16

PCS 6: Shift X (index offset 1, subindex 38)

Displacement in x-direction

Setting range (min. value | unit | max. value)

Lenze setting

mm

0 mm

Read access Write access Change only possible in "GroupDisabled" state No download

FLOAT_64

PCS 6: Displacement Y (index offset 1, subindex 39)

Displacement in y-direction

Setting range (min. value | unit | max. value)

Lenze setting

mm

0 mm

Read access Write access Change only possible in "GroupDisabled" state No download

FLOAT_64

PCS 6: Shift Z (index offset 1, subindex 40)

Displacement in z-direction

Setting range (min. value | unit | max. value)

Lenze setting

mm

0 mm

Read access Write access Change only possible in "GroupDisabled" state No download

FLOAT_64

PCS 6: Orientation A (index offset 1, subindex 41)

Orientation around x

Setting range (min. value | unit | max. value)

Lenze setting

deg

0 deg

Read access Write access Change only possible in "GroupDisabled" state No download

FLOAT_64

PCS 6: Orientation B (index offset 1, subindex 42)

Orientation around y'

Setting range (min. value | unit | max. value)

Lenze setting

deg

0 deg

Read access Write access Change only possible in "GroupDisabled" state No download

FLOAT_64

PCS 6: Orientation C (index offset 1, subindex 43)

Orientation around z''

Setting range (min. value | unit | max. value)

Lenze setting

deg

0 deg

Read access Write access Change only possible in "GroupDisabled" state No download

FLOAT_64

PCS 7: Coordinate type (index offset 1, subindex 44)

Type of coordinate system

Selection list (Lenze setting in bold)

0

Cartesian

1

Cylindrical

Read access Write access Change only possible in "GroupDisabled" state No download

UNSIGNED_16

PCS 7: Shift X (index offset 1, subindex 45)

Displacement in x-direction

Setting range (min. value | unit | max. value)

Lenze setting

mm

0 mm

Read access Write access Change only possible in "GroupDisabled" state No download

FLOAT_64

PCS 7: Shift Y (index offset 1, subindex 46)

Displacement in y-direction

Setting range (min. value | unit | max. value)

Lenze setting

mm

0 mm

Read access Write access Change only possible in "GroupDisabled" state No download

FLOAT_64

PCS 7: Shift Z (index offset 1, subindex 47)

Displacement in z-direction

Setting range (min. value | unit | max. value)

Lenze setting

mm

0 mm

Read access Write access Change only possible in "GroupDisabled" state No download

FLOAT_64

PCS 7: Orientation A (index offset 1, subindex 48)

Orientation around x

Setting range (min. value | unit | max. value)

Lenze setting

deg

0 deg

Read access Write access Change only possible in "GroupDisabled" state No download

FLOAT_64

PCS 7: Orientation B (index offset 1, subindex 49)

Orientation around y'

Setting range (min. value | unit | max. value)

Lenze setting

deg

0 deg

Read access Write access Change only possible in "GroupDisabled" state No download

FLOAT_64

PCS 7: Orientation C (index offset 1, subindex 50)

Orientation around z''

Setting range (min. value | unit | max. value)

Lenze setting

deg

0 deg

Read access Write access Change only possible in "GroupDisabled" state No download

FLOAT_64

PCS 8: Coordinate type (index offset 1, subindex 51)

Type of coordinate system

Selection list (Lenze setting in bold)

0

Cartesian

1

Cylindrical

Read access Write access Change only possible in "GroupDisabled" state No download

UNSIGNED_16

PCS 8: Shift X (index offset 1, subindex 52)

Displacement in x-direction

Setting range (min. value | unit | max. value)

Lenze setting

mm

0 mm

Read access Write access Change only possible in "GroupDisabled" state No download

FLOAT_64

PCS 8: Shift Y (index offset 1, subindex 53)

Displacement in y-direction

Setting range (min. value | unit | max. value)

Lenze setting

mm

0 mm

Read access Write access Change only possible in "GroupDisabled" state No download

FLOAT_64

PCS 8: Shift Z (index offset 1, subindex 54)

Displacement in z-direction

Setting range (min. value | unit | max. value)

Lenze setting

mm

0 mm

Read access Write access Change only possible in "GroupDisabled" state No download

FLOAT_64

PCS 8: Orientation A (index offset 1, subindex 55)

Orientation around x

Setting range (min. value | unit | max. value)

Lenze setting

deg

0 deg

Read access Write access Change only possible in "GroupDisabled" state No download

FLOAT_64

PCS 8: Orientation B (index offset 1, subindex 56)

Orientation around y'

Setting range (min. value | unit | max. value)

Lenze setting

deg

0 deg

Read access Write access Change only possible in "GroupDisabled" state No download

FLOAT_64

PCS 8: Orientation C (index offset 1, subindex 57)

Orientation around z''

Setting range (min. value | unit | max. value)

Lenze setting

deg

0 deg

Read access Write access Change only possible in "GroupDisabled" state No download

FLOAT_64

PCS 9: Coordinate type (index offset 1, subindex 58)

Type of coordinate system

Selection list (Lenze setting in bold)

0

Cartesian

1

Cylindrical

Read access Write access Change only possible in "GroupDisabled" state No download

UNSIGNED_16

PCS 9: Shift X (index offset 1, subindex 59)

Displacement in x-direction

Setting range (min. value | unit | max. value)

Lenze setting

mm

0 mm

Read access Write access Change only possible in "GroupDisabled" state No download

FLOAT_64

PCS 9: Shift Y (index offset 1, subindex 60)

Displacement in y-direction

Setting range (min. value | unit | max. value)

Lenze setting

mm

0 mm

Read access Write access Change only possible in "GroupDisabled" state No download

FLOAT_64

PCS 9: Shift Z (index offset 1, subindex 61)

Displacement in z-direction

Setting range (min. value | unit | max. value)

Lenze setting

mm

0 mm

Read access Write access Change only possible in "GroupDisabled" state No download

FLOAT_64

PCS 9: Orientation A (index offset 1, subindex 62)

Orientation around x

Setting range (min. value | unit | max. value)

Lenze setting

deg

0 deg

Read access Write access Change only possible in "GroupDisabled" state No download

FLOAT_64

PCS 9: Orientation B (index offset 1, subindex 63)

Orientation around y'

Setting range (min. value | unit | max. value)

Lenze setting

deg

0 deg

Read access Write access Change only possible in "GroupDisabled" state No download

FLOAT_64

PCS 9: Orientation C (index offset 1, subindex 64)

Orientation around z''

Setting range (min. value | unit | max. value)

Lenze setting

deg

0 deg

Read access Write access Change only possible in "GroupDisabled" state No download

FLOAT_64

PCS 10: Coordinate type (index offset 1, subindex 65)

Type of coordinate system

Selection list (Lenze setting in bold)

0

Cartesian

1

Cylindrical

Read access Write access Change only possible in "GroupDisabled" state No download

UNSIGNED_16

PCS 10: Shift X (index offset 1, subindex 66)

Displacement in x-direction

Setting range (min. value | unit | max. value)

Lenze setting

mm

0 mm

Read access Write access Change only possible in "GroupDisabled" state No download

FLOAT_64

PCS 10: Shift Y (index offset 1, subindex 67)

Displacement in y-direction

Setting range (min. value | unit | max. value)

Lenze setting

mm

0 mm

Read access Write access Change only possible in "GroupDisabled" state No download

FLOAT_64

PCS 10: Shift Z (index offset 1, subindex 68)

Displacement in z-direction

Setting range (min. value | unit | max. value)

Lenze setting

mm

0 mm

Read access Write access Change only possible in "GroupDisabled" state No download

FLOAT_64

PCS 10: Orientation A (index offset 1, subindex 69)

Orientation around x

Setting range (min. value | unit | max. value)

Lenze setting

deg

0 deg

Read access Write access Change only possible in "GroupDisabled" state No download

FLOAT_64

PCS 10: Orientation B (index offset 1, subindex 70)

Orientation around y'

Setting range (min. value | unit | max. value)

Lenze setting

deg

0 deg

Read access Write access Change only possible in "GroupDisabled" state No download

FLOAT_64

PCS 10: Orientation C (index offset 1, subindex 71)

Orientation around z''

Setting range (min. value | unit | max. value)

Lenze setting

deg

0 deg

Read access Write access Change only possible in "GroupDisabled" state No download

FLOAT_64

PCS 11: Coordinate type (index offset 1, subindex 72)

Type of coordinate system

Selection list (Lenze setting in bold)

0

Cartesian

1

Cylindrical

Read access Write access Change only possible in "GroupDisabled" state No download

UNSIGNED_16

PCS 11: Shift X (index offset 1, subindex 73)

Displacement in x-direction

Setting range (min. value | unit | max. value)

Lenze setting

mm

0 mm

Read access Write access Change only possible in "GroupDisabled" state No download

FLOAT_64

PCS 11: Displacement Y (index offset 1, subindex 74)

Displacement in y-direction

Setting range (min. value | unit | max. value)

Lenze setting

mm

0 mm

Read access Write access Change only possible in "GroupDisabled" state No download

FLOAT_64

PCS 11: Shift Z (index offset 1, subindex 75)

Displacement in z-direction

Setting range (min. value | unit | max. value)

Lenze setting

mm

0 mm

Read access Write access Change only possible in "GroupDisabled" state No download

FLOAT_64

PCS 11: Orientation A (index offset 1, subindex 76)

Orientation around x

Setting range (min. value | unit | max. value)

Lenze setting

deg

0 deg

Read access Write access Change only possible in "GroupDisabled" state No download

FLOAT_64

PCS 11: Orientation B (index offset 1, subindex 77)

Orientation around y'

Setting range (min. value | unit | max. value)

Lenze setting

deg

0 deg

Read access Write access Change only possible in "GroupDisabled" state No download

FLOAT_64

PCS 11: Orientation C (index offset 1, subindex 78)

Orientation around z''

Setting range (min. value | unit | max. value)

Lenze setting

deg

0 deg

Read access Write access Change only possible in "GroupDisabled" state No download

FLOAT_64

PCS 12: Coordinate type (index offset 1, subindex 79)

Type of coordinate system

Selection list (Lenze setting in bold)

0

Cartesian

1

Cylindrical

Read access Write access Change only possible in "GroupDisabled" state No download

UNSIGNED_16

PCS 12: Shift X (index offset 1, subindex 80)

Displacement in x-direction

Setting range (min. value | unit | max. value)

Lenze setting

mm

0 mm

Read access Write access Change only possible in "GroupDisabled" state No download

FLOAT_64

PCS 12: Displacement Y (index offset 1, subindex 81)

Displacement in y-direction

Setting range (min. value | unit | max. value)

Lenze setting

mm

0 mm

Read access Write access Change only possible in "GroupDisabled" state No download

FLOAT_64

PCS 12: Shift Z (index offset 1, subindex 82)

Displacement in z-direction

Setting range (min. value | unit | max. value)

Lenze setting

mm

0 mm

Read access Write access Change only possible in "GroupDisabled" state No download

FLOAT_64

PCS 12: Orientation A (index offset 1, subindex 83)

Orientation around x

Setting range (min. value | unit | max. value)

Lenze setting

deg

0 deg

Read access Write access Change only possible in "GroupDisabled" state No download

FLOAT_64

PCS 12: Orientation B (index offset 1, subindex 84)

Orientation around y'

Setting range (min. value | unit | max. value)

Lenze setting

deg

0 deg

Read access Write access Change only possible in "GroupDisabled" state No download

FLOAT_64

PCS 12: Orientation C (index offset 1, subindex 85)

Orientation around z''

Setting range (min. value | unit | max. value)

Lenze setting

deg

0 deg

Read access Write access Change only possible in "GroupDisabled" state No download

FLOAT_64

PCS 13: Coordinate type (index offset 1, subindex 86)

Type of coordinate system

Selection list (Lenze setting in bold)

0

Cartesian

1

Cylindrical

Read access Write access Change only possible in "GroupDisabled" state No download

UNSIGNED_16

PCS 13: Shift X (index offset 1, subindex 87)

Displacement in x-direction

Setting range (min. value | unit | max. value)

Lenze setting

mm

0 mm

Read access Write access Change only possible in "GroupDisabled" state No download

FLOAT_64

PCS 13: Displacement Y (index offset 1, subindex 88)

Displacement in y-direction

Setting range (min. value | unit | max. value)

Lenze setting

mm

0 mm

Read access Write access Change only possible in "GroupDisabled" state No download

FLOAT_64

PCS 13: Shift Z (index offset 1, subindex 89)

Displacement in z-direction

Setting range (min. value | unit | max. value)

Lenze setting

mm

0 mm

Read access Write access Change only possible in "GroupDisabled" state No download

FLOAT_64

PCS 13: Orientation A (index offset 1, subindex 90)

Orientation around x

Setting range (min. value | unit | max. value)

Lenze setting

deg

0 deg

Read access Write access Change only possible in "GroupDisabled" state No download

FLOAT_64

PCS 13: Orientation B (index offset 1, subindex 91)

Orientation around y'

Setting range (min. value | unit | max. value)

Lenze setting

deg

0 deg

Read access Write access Change only possible in "GroupDisabled" state No download

FLOAT_64

PCS 13: Orientation C (index offset 1, subindex 92)

Orientation around z''

Setting range (min. value | unit | max. value)

Lenze setting

deg

0 deg

Read access Write access Change only possible in "GroupDisabled" state No download

FLOAT_64

PCS 14: Coordinate type (index offset 1, subindex 93)

Type of coordinate system

Selection list (Lenze setting in bold)

0

Cartesian

1

Cylindrical

Read access Write access Change only possible in "GroupDisabled" state No download

UNSIGNED_16

PCS 14: Shift X (index offset 1, subindex 94)

Displacement in x-direction

Setting range (min. value | unit | max. value)

Lenze setting

mm

0 mm

Read access Write access Change only possible in "GroupDisabled" state No download

FLOAT_64

PCS 14: Displacement Y (index offset 1, subindex 95)

Displacement in y-direction

Setting range (min. value | unit | max. value)

Lenze setting

mm

0 mm

Read access Write access Change only possible in "GroupDisabled" state No download

FLOAT_64

PCS 14: Shift Z (index offset 1, subindex 96)

Displacement in z-direction

Setting range (min. value | unit | max. value)

Lenze setting

mm

0 mm

Read access Write access Change only possible in "GroupDisabled" state No download

FLOAT_64

PCS 14: Orientation A (index offset 1, sub-index 97)

Orientation around x

Setting range (min. value | unit | max. value)

Lenze setting

deg

0 deg

Read access Write access Change only possible in "GroupDisabled" state No download

FLOAT_64

PCS 14: Orientation B (index offset 1, sub-index 98)

Orientation around y'

Setting range (min. value | unit | max. value)

Lenze setting

deg

0 deg

Read access Write access Change only possible in "GroupDisabled" state No download

FLOAT_64

PCS 14: Orientation C (index offset 1, subindex 99)

Orientation around z''

Setting range (min. value | unit | max. value)

Lenze setting

deg

0 deg

Read access Write access Change only possible in "GroupDisabled" state No download

FLOAT_64

PCS 15: Coordinate type (index offset 1, subindex 100)

Type of coordinate system

Selection list (Lenze setting in bold)

0

Cartesian

1

Cylindrical

Read access Write access Change only possible in "GroupDisabled" state No download

UNSIGNED_16

PCS 15: Shift X (index offset 1, subindex 101)

Displacement in x-direction

Setting range (min. value | unit | max. value)

Lenze setting

mm

0 mm

Read access Write access Change only possible in "GroupDisabled" state No download

FLOAT_64

PCS 15: Shift Y (index offset 1, subindex 102)

Displacement in y-direction

Setting range (min. value | unit | max. value)

Lenze setting

mm

0 mm

Read access Write access Change only possible in "GroupDisabled" state No download

FLOAT_64

PCS 15: Shift Z (index offset 1, subindex 103)

Displacement in z-direction

Setting range (min. value | unit | max. value)

Lenze setting

mm

0 mm

Read access Write access Change only possible in "GroupDisabled" state No download

FLOAT_64

PCS 15: Orientation A (index offset 1, subindex 104)

Orientation around x

Setting range (min. value | unit | max. value)

Lenze setting

deg

0 deg

Read access Write access Change only possible in "GroupDisabled" state No download

FLOAT_64

PCS 15: Orientation B (index offset 1, subindex 105)

Orientation around y'

Setting range (min. value | unit | max. value)

Lenze setting

deg

0 deg

Read access Write access Change only possible in "GroupDisabled" state No download

FLOAT_64

PCS 15: Orientation C (index offset 1, subindex 106)

Orientation around z''

Setting range (min. value | unit | max. value)

Lenze setting

deg

0 deg

Read access Write access Change only possible in "GroupDisabled" state No download

FLOAT_64

PCS 16: Coordinate type (index offset 1, subindex 107)

Type of coordinate system

Selection list (Lenze setting in bold)

0

Cartesian

1

Cylindrical

Read access Write access Change only possible in "GroupDisabled" state No download

UNSIGNED_16

PCS 16: Shift X (index offset 1, subindex 108)

Displacement in x-direction

Setting range (min. value | unit | max. value)

Lenze setting

mm

0 mm

Read access Write access Change only possible in "GroupDisabled" state No download

FLOAT_64

PCS 16: Displacement Y (index offset 1, subindex 109)

Displacement in y-direction

Setting range (min. value | unit | max. value)

Lenze setting

mm

0 mm

Read access Write access Change only possible in "GroupDisabled" state No download

FLOAT_64

PCS 16: Shift Z (index offset 1, subindex 110)

Displacement in z-direction

Setting range (min. value | unit | max. value)

Lenze setting

mm

0 mm

Read access Write access Change only possible in "GroupDisabled" state No download

FLOAT_64

PCS 16: Orientation A (index offset 1, subindex 111)

Orientation around x

Setting range (min. value | unit | max. value)

Lenze setting

deg

0 deg

Read access Write access Change only possible in "GroupDisabled" state No download

FLOAT_64

PCS 16: Orientation B (index offset 1, subindex 112)

Orientation around y'

Setting range (min. value | unit | max. value)

Lenze setting

deg

0 deg

Read access Write access Change only possible in "GroupDisabled" state No download

FLOAT_64

PCS 16: Orientation C (index offset 1, subindex 113)

Orientation around z''

Setting range (min. value | unit | max. value)

Lenze setting

deg

0 deg

Read access Write access Change only possible in "GroupDisabled" state No download

FLOAT_64

MCS: Shift X (index offset 1, subindex 121)

Setting range (min. value | unit | max. value)

Lenze setting

mm

0 mm

Read access Write access Change only possible in "GroupDisabled" state No download

FLOAT_64

MCS: Shift Y (index offset 1, subindex 122)

Setting range (min. value | unit | max. value)

Lenze setting

mm

0 mm

Read access Write access Change only possible in "GroupDisabled" state No download

FLOAT_64

MCS: Shift Z (index offset 1, subindex 123)

Setting range (min. value | unit | max. value)

Lenze setting

mm

0 mm

Read access Write access Change only possible in "GroupDisabled" state No download

FLOAT_64

MCS: Orientation A (index offset 1, subindex 124)

Setting range (min. value | unit | max. value)

Lenze setting

deg

0 deg

Read access Write access Change only possible in "GroupDisabled" state No download

FLOAT_64

MCS: Orientation B (index offset 1, sub-index 125)

Setting range (min. value | unit | max. value)

Lenze setting

deg

0 deg

Read access Write access Change only possible in "GroupDisabled" state No download

FLOAT_64

MCS: Orientation C (index offset 1, subindex 126)

Setting range (min. value | unit | max. value)

Lenze setting

deg

0 deg

Read access Write access Change only possible in "GroupDisabled" state No download

FLOAT_64