Example: Start/stop (1 signal) and reversal

This example shows a simple control option via two switches which should be sufficient for many applications:
–
The switch S1 starts the motor in forward rotating direction. The switch S1 in the initial position stops the motor again.
 
–
The switch S2 switches the direction of rotation.
 
Connection plan
Function
Potentiometer R1
Frequency setpoint selection
Switch S1
Run
Switch S2
Reverse rotational direction
The example uses the preset I/O configuration of the inverter:
Parameter
Designation
Setting for this example (corresponds to default setting)
Enable inverter
Constant TRUE [1]
Run
Digital input 1 [11]
Reverse rotational direction
Digital input 3 [13]
The status signals can be assigned to digital outputs. Configure digital outputs 
①
If the inverter is enabled and no error is active, the motor can be started with the "Run" function in forward rotating direction.
②
If "Run" is set to FALSE, the motor is stopped with the stop method set in 0x2838:003 (P203.03). In the example: Stop with standard ramp.