Example: Quick stop

This example illustrates the "quick stop" function. If a quick stop is activated, the motor is brought to a standstill within the deceleration time set in 0x291C (P225.00).
–
The switch S1 starts the motor in forward rotating direction. The switch S1 in the initial position stops the motor again.
 
–
The switch S2 activates the "quick stop" function.
 
Cancelling the quick stop causes a restart of the motor if the "Run” function is still active (switch S1 closed)!
 
Connection plan
Function
Potentiometer R1
Frequency setpoint selection
Switch S1
Run
Switch S2
Activate quick stop
Parameter
Name
Setting for this example
Enable inverter
Constant TRUE [1]
Run
Digital input 1 [11]
Activate quick stop
Digital input 2 [12]
Reset fault
Not connected [0]
Acceleration time 1
3.0 s
Deceleration time 1
3.0 s
Quick stop deceleration time
1.0 s
The status signals can be assigned to digital outputs. Configure digital outputs 
①
If a quick stop is activated, the motor is decelerated to the frequency setpoint 0 Hz within a short period of time. The "Quick stop active [54]" status is set as long as quick stop is activated. The "Stop active [53]" status is not set.
②
An active stop command is interrupted by a quick stop.
③
If quick stop is cancelled again before standstill is reached, stopping is continued with the stop method set in 0x2838:003 (P203.03). In the example: Stop with standard ramp.