Example: Enable inverter

This example shows how to use the "Enable inverter" function for a separate enable input.
–
In sleep mode of switch S1 (normally-closed contact), "Enable inverter" is already available.
 
–
Switch S2 starts the motor in forward rotating direction (if switch S1 is closed). Switch S2 in initial position stops the motor again.
 
–
Switch S1 disables the inverter. The motor becomes torqueless (coasts).
 
Connection plan
Function
Potentiometer R1
Frequency setpoint selection
Switch S1
Disable inverter
Switch S2
Run
Parameter
Name
Setting for this example
Enable inverter
Digital input 1 [11])
Run
Digital input 2 [12]
Reset fault
Not connected [0]
The status signals can be assigned to digital outputs. Configure digital outputs 
①
If the inverter is enabled and no error is active, the motor can be started with the "Run" function in forward rotating direction.
②
If "Enable inverter" is set to FALSE, the inverter is disabled. The motor becomes torqueless and coasts to standstill as a function of the mass inertia of the machine.
③
Without "Enable inverter", the motor cannot be started.
④
In the default setting, the motor does not start if the "Run" function is set to TRUE during "Enable inverter". "Start" has to be triggered again after "Enable inverter" to start the motor.