Example: Jog forward/Jog reverse

This example shows the functions "Jog forward (CW)" and "Jog reverse (CCW)" for Jog operation.
–
Switch S1 starts the motor in the forward direction of rotation. Switch S1 in initial position stops the motor again.
 
–
The button S2 starts the motor in the forward direction of rotation with frequency preset 5.
 
–
The button S3 starts the motor in the backward direction of rotation with frequency preset 6.
 
–
The motor rotates in jog operation as long as the respective button is pressed. If both buttons are pressed at the same time, the motor is stopped.
 
CAUTION!
The jog operation has a higher priority than the "Run" function, all other start commands and the keypad key .
If jog operation is active, the motor cannot be stopped with the previously mentioned functions!
▶
The jog operation is stopped by cancelling the functions "Jog forward (CW)"/"Jog reverse (CCW)".
 
▶
The jog operation can be interrupted with the "Activate quick stop" 0x2631:003 (P400.03) function.
 
 
Connection diagram
Function
Potentiometer R1
Frequency setpoint selection
Switch S1
Run
Button S2
Jog forward (CW)
Button S3
Jog reverse (CCW)
Parameter
Name
Setting for this example
Enable inverter
Constant TRUE [1]
Run
Digital input 1 [11]
Reset fault
Not connected [0]
Jog forward (CW)
Digital input 2 [12]
Jog reverse (CCW)
Digital input 3 [13]
Reverse rotational direction
Not connected [0]
Frequency setpoint presets: Preset 5
15 Hz (is used for jog forward)
Frequency setpoint presets: Preset 6
10 Hz (is used for jog reverse)
The status signals can be assigned to digital outputs. Configure digital outputs 
①
If "Jog forward (CW)" and "Jog reverse (CCW)" are activated at the same time, the motor is stopped with the stop method set in 0x2838:003 (P203.03) and the jog operation must be triggered again.
②
The jog operation cannot be terminated with the "Run" function but only by cancelling the jog command.