Operation enabled

This device state represents normal operation. Operation in the selected operating mode is enabled and no errors have occurred.
–
Only the parameters of the inverter can be changed that do not require an inverter disable.
 
–
A motor brake, if any, is open if the automatic operation of the holding brake control is activated (0x2820:001 (P712.01) = 0).
 
–
The drive control is active.
 
 
1
From all states
2
Power section inhibited (pulse inhibit)
3
Power section enabled
 
Bit pattern in the CiA status word (0x6041 (P780.00))
Bit 15 ... 8
Bit 7
Bit 6
Bit 5
Bit 4
Bit 3
Bit 2
Bit 1
Bit 0
Reserved
(specific)
Warning active
Operation inhibited
Quick stop active
DC bus ready for operation
Fault active
Operation enabled
Switched on
Ready to switch on
X = state is not relevant
X
X
0
1
X
0
1
1
1
 
If the device status "Operation enabled" is signalled in the CiA status word, the inverter is ready to accept set points from the network master.