Device states

0x6041 (P780.00) (CiA status word) displays the current device status of the inverter.
 
Status bit 7: "Warning active"
Status bit 7 indicates a warning.
–
A warning does not cause a state change.
 
–
Warnings do not need to be reset.
 
 
More Lenze-specific status bits (bit 8 ... 15)
Device state
Bit pattern in the CiA status word (0x6041 (P780.00))
Bit 15
Bit 14
Bit 13
Bit 12
Bit 11
Bit 10
Bit 9
Bit 8
Not active
Brake released
Reserved
Reserved
Internal limitation is active
Target position reached
Control word processed successfully
RPDOs deactivated
X = state is not relevant
Brake applied
X
0
0
0
X
X
X
X
Brake released
X
1
0
0
X
X
X
X
 
Detailed information on the various device states can be found in the following sections.
 
Parameter
Address
Name / setting range / [default setting]
Information
0x6041
(P780.00)
CiA status word
(CiA status word)
–
Read only
 
Mappable CiA status word with bit assignment according to device profile CiA 402.
Bit  0
Ready to switch on
1 = drive ready to start
Bit  1
Switched on
1 = drive switched-on
Bit  2
Operation enabled
1 = operation enabled
Bit  3
Fault
1 = fault or trouble active
Bit  4
Voltage enabled
1 = DC bus ready for operation
Bit  5
Quick stop disabled
0 = quick stop active
Bit  6
Switch on disabled
1 = operation inhibited
Bit  7
Warning
1 = warning active
Bit  8
RPDOs disabled
1 = cyclic PDOs have been deactivated
Bit  9
CiA control enabled
1 = inverter can receive commands via network.
–
Bit is not set in the operating mode 0x6060 (P301.00) = "MS: Velocity mode [-2]".
 
Bit  10
Setpoint reached
1 = the actual speed is in the window.
Bit  11
Internal limit active
1 = internal limitation of a setpoint active
Bit  14
Holding brake released
1 = holding brake released
Bit  15
STO not active
Not available (bit is always 1)