Device overload monitoring (ixt)

The inverter calculates the i*t utilisation in order to protect itself against thermal overload. In simple terms: a higher current or an overcurrent that continues for a longer time causes a higher i*t utilisation.
 
DANGER!
Uncontrolled motor movements by pulse inhibit.
When the device overload monitoring function is activated, pulse inhibit is set and the motor has no torque. A load that is connected to motors without a holding brake may therefore cause uncontrolled movements! Without a load, the motor will coast.
Possible consequences: Death or severe injuries
▶
Only operate the inverter under permissible load conditions.
 
 
 
Details
The device overload monitoring function primarily offers protection to the power section. Indirectly, also other components such as filter chokes, circuit-board conductors, and terminals are protected against overheating. Short-time overload currents followed by recovery periods (times of smaller current utilisation) are permissible. The monitoring function during operation checks whether these conditions are met, taking into consideration that higher switching frequencies and lower stator frequencies as well as higher DC voltages cause a greater device utilisation.
–
If the device utilisation exceeds the warning threshold set in 0x2D40:002 (default setting: 95 %), the inverter outputs a warning.
 
–
If the device utilisation exceeds the permanent error threshold 100 %, the inverter is disabled immediately and any further operation is stopped.
 
–
Device overload monitoring depends on the inverter load characteristic (heavy duty/light duty). Dual rating 
 
–
The device overload can be obtained from the configuration document.
 
 
Parameter
Address
Name / setting range / [default setting]
Information
0x2D40:002
Device utilisation ixt: Power unit warning threshold
0 ... [95] ... 101 %
If the device utilisation exceeds the threshold set, the inverter outputs a warning.
–
With the setting 0 % or
≥
 100 %, the warning is deactivated.
 
0x2D40:004
(P135.04)
Device utilisation ixt: Device actual utilisation
(Device utilisat.: ixt utilisation)
–
Read only: x %
 
Display of the current device utilisation.
0x2D40:005
(P135.05)
Device utilisation ixt: Error response
(Device utilisat.: Error response)
Selection of the response to be executed when the device overload monitoring function is triggered.
Associated event ID:
–
9090 | 0x2382 - Fault - Device utilization (ixt) too high
 
2
Trouble
3
Fault